1 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX1S952Add an RS232 Serial port through a PCI Express expansion slot
The PEX1S952 1 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART adds an RS232 (DB9) Serial Port with data rates up to 460 Kbps to a computer through an available PCI Express slot, while relying on a native, single-chip design (Oxford OXPCIe952) that harnesses the capability of true PCI Express - ensuring maximum performance and reliability and reducing the load applied to the CPU by as much as 48% over conventional serial cards.
Compatible with a broad range of operating systems including Windows® and Linux for easy integration, the PEX1S952 PCI Express Serial Card also features an optional half-height/low profile bracket that allows the card to be installed in virtually any computer case, regardless of the case form factor.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Native single-Chip, single lane PCI Express offers increased performance, for up to 48% less CPU load
- Data transfer rates of up to 460 Kbps for efficient serial device performance
- Pre-configured for standard profile systems but includes a low profile bracket for versatility
Features
- One high speed RS-232 serial port with data transfer rate up to 460.8 Kbps
- 128-byte deep FIFO per transmitter and receiver
- Includes half-height mounting bracket
- Native single-Chip, single lane PCI Express
- Selectable power output on pin 9 for the serial port
- Single chip design optimizes speed and reliability
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
- High Performance Single Channel Oxford 950 UART
- Compliant with PCI Express base specifications revision 1.0a
Applications
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Dell Harmony | A2376717 |
| TechData Dis | 00483P |
| ASI Distribution USA | 87943 |
| D and H | PEX1S952 |
| Ingram Micro USA | V06140 |
| Synnex US | STA-PEX1S952 |
| UPC Code | 065030831659 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Card Type | Standard Profile (LP bracket incl.) |
| Interface | Serial |
| Ports | 1 |
| Bus Type | PCI Express |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 460Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 128 bytes |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit)/ Vista(32/64)/ XP(32/64)/ 2000, and Linux Windows® XP Embedded/ CE 4.2/ CE 5.0/ CE6.0 |
| Physical Characteristics | |
| Color | Green |
| Product Length | 3.5 in [90 mm] |
| Product Width | 2.6 in [65 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 1.7 oz [48 g] |
| Special Notes / Requirements | |
| Note | Selectable power output on pin 9 of the serial port |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 Port Serial Card |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- PEXxS952xx.pdf
English - PEXxS952xx-ES.pdf
Español - PEXxS952xx-FR.pdf
Français
Data Sheet(s)
- PEX1S952_Datasheet.pdf
English - PEX1S952_Datasheet-ES.pdf
Español - PEX1S952_Datasheet-FR.pdf
Français - PEX1S952_Datasheet-IT.pdf
Italiano - PEX1S952_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |