10 Pack of 1 Port PCI RS232 Serial Adapter Card with 16550 UART
10PKPCI1S550This bulk (10) package of (16C550) Serial PCI Cards offers a cost-saving solution for adding Serial connectivity to multiple computers.
StarTech.com's 16550 Serial PCI Card can be installed in a PCI slot to add an RS232 serial port - a cost-effective solution for connecting any new serial device or old legacy serial device, with data transfer rates of up to 115.2 Kbps.
Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system, the adapter card supports IRQ sharing and operates flawlessly with Windows® XP, Server 2003, 2000, ME, 98, 95, NT4, 3.1, DOS® and Linux®.
The Serial PCI card can be connected in minutes through simple plug and play installation and is backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Easy to install and use with full step-by-step instructions
- Data transfer rates of up to 920 Kbits/sec. for peak serial device performance
- Guaranteed compatibility with any PC running Windows®, DOS® or Linux®
What's in the box
Features
- Supports the RS-232 serial interface and the PCI bus interface
- Includes drivers for Linux® and all versions of Windows®
- 16 byte FIFO buffer ensures fast data transfer while multitasking
Applications
- ISDN Networking
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Environmental Control (lighting, temperature, clocks)
- Casino (video lottery terminals, slot machines)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Consumer (modems, PDAs, digital cameras, printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- Great for OEMs, system builders or IT professionals requiring quantity serial cards for mass installations or upgrades
Product Numbers
| UPC Code | 065030790048 |
Technical Specifications
| Warranty | Lifetime |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Carton Quantity | 50 |
| Chipset ID | NetMos NM9820CV |
| Communication Buffer | 16 Byte FIFO |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Maximum Data Transfer Rate | 920000 Kbits/Sec |
| Package Quantity | 10 |
| Port Style | Integrated on Card |
| Ports | 1 |
| Serial Protocol | RS-232 |
| Shipping (Package) Weight | 830 |
| Bus Type | PCI 2.1 |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| Serial Ports | 1 x 16C550 |
| OS Compatibility | DOS, Windows 95/ 98SE/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x and up Windows XP Embedded/ POS Ready 2009/ Embedded System 2009 OS |
Certifications, Reports and Compatibility
Related Products
Accessories







Follow us on Twitter |