2 Port Dual Voltage WHQL Approved Serial Card with Legacy Port Remap Function
PCI2S650DVGreat for connecting any new or old serial peripheral, with data transfer rates of up to 920 Kbits/sec. Dual Voltage compatibility allows you to install into a PCI or PCI-X slot. Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system. Installation is a breeze with support for Windows® Vista, XP, Server 2003, 2000, ME, 98SE, NT4, 3.1, DOS® and Linux®. Guarantee convenient, hassle-free connections. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Legacy port remap function allows you to re-assign I/O addresses and IRQ's for your legacy devices; Dos, Windows 98, 98SE, ME, and NT only
- Microsoft WHQL certified drivers
Features
- Legacy port remap function allows you to re-assign I/O addresses and IRQ's for your legacy devices; Dos, Windows 98, 98SE, ME, and NT only
- 128K transmit/receive FIFO buffer helps improve overall system performance
- Dual voltage card supports both 64-bit(3.3V) and 32-bit(5V) PCI
- High speed serial data transfers up to 920Kbps (depending on Operating System)
- IRQ sharing eliminates IRQ conflicts
- Microsoft WHQL certified drivers
Applications
- Casino (video lottery terminals, slot machines)
- Consumer (modems, PDAs, digital cameras, printers)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- ISDN Networking
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Security (UPS control, access key panels, video cameras, card readers, modems)
Product Numbers
| Dell Harmony | A1368234 |
| TechData Dis | 07346B |
| D and H | PCI2S650DV |
| Ingram Micro USA | K23893 |
| UPC Code | 065030819190 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Chipset ID | Sunix - SUN1889 |
| Connector(s) | |
| Connector Type(s) | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| General Specifications | 3F8, 3E8, 2F8, 2E8 |
| 920 Kbits | |
| DOS, Windows 95, 98, ME, NT; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit), Linux | |
| Microsoft DOS and Win9x/ME/NT 4.0 | |
| Software | |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 3.1 in [7.8 cm] |
| Product Weight | 2.5 oz [70 g] |
| Environmental | |
| Operating Temperature | 0-57 |
| Storage Temperature | 20-85 |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI/PCI-X Serial I/O Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCI2S650DV.pdf
English
Data Sheet(s)
- PCI2S650DV_Datasheet.pdf
English - PCI2S650DV_Datasheet-ES.pdf
Español - PCI2S650DV_Datasheet-FR.pdf
Français - PCI2S650DV_Datasheet-IT.pdf
Italiano - PCI2S650DV_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |