2 Port Low Profile Native RS232 PCI Express Serial Card with 16550 UART
PEX2S552LPAdd 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot
The StarTech.com PEX2S552LP low profile/half-height PCI Express Serial Card turns a PCI Express slot into two RS232 (DB9) serial connections.
The card is constructed using a native single chip design that lets you harness the full capability offered by PCI Express (PCIe), while reducing the load applied to the CPU by as much as 48% over conventional bridge chip serial cards.
The PCI Express RS232 Serial Adapter Card is compatible with a broad range of operating systems, including Windows 2000/XP/2003/Vista/Windows 7/Server 2008 R2 (32 and 64 bit), Linux Kernel 2.6.11 and up, and ships with a low profile/half-height bracket installed but includes an optional full profile bracket that lets you add two serial ports to virtually any computer (regardless of the case form factor).
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Easy to install and use with full step-by-step instructions
- Native single-Chip, single lane PCI Express; 48% less cpu load, and increased performance
- Pre-configured with half-height mounting bracket for low profile systems, but includes a full profile bracket for versatility
Features
- 128-byte deep FIFO per transmitter and receiver
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band flow control using CTS/RTS and DSR/DTR
- Compliant with PCI Express base specifications revision 1.1a
- Native single-chip, single lane PCI Express
- One high speed RS-232 serial port with data transfer rate up to 460.8 Kbps
- Selectable power output on pin 9 for the serial port
- Single chip design optimizes speed and reliability
- Ships with half-height/low profile mounting bracket, includes optional standard profile bracket
Applications
- Any other serial or legacy devices
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Dell Harmony | A3482292 |
| UPC Code | 065030837163 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 1 |
| Bus Type | PCI Express |
| Card Type | Low Profile (SP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9901CV-CC |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | Up to 460 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Mac OS 10.4 and up Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.1 in [105 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 2.2 oz [63.5 g] |
| Environmental | |
| Operating Temperature | -20°C to 85°C (-4deg;F to 185°F) |
| Storage Temperature | -40°C to 85°C (-40deg;F to 185°F) |
| Humidity | 5~85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI-Express RS-232 Serial Card |
| 1 - Full Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- ASIX_MCS99xx.zip
Version: 2.0.1.0
Manual(s):
- PEXxS552xx.pdf
English - PEXxS552xx-ES.pdf
Español - PEXxS552xx-FR.pdf
Français
Data Sheet(s)
- PEX2S552LP_Datasheet.pdf
English - PEX2S552LP_Datasheet-DE.pdf
Deutsch - PEX2S552LP_Datasheet-ES.pdf
Español - PEX2S552LP_Datasheet-FR.pdf
Français - PEX2S552LP_Datasheet-IT.pdf
Italiano - PEX2S552LP_Datasheet-NL.pdf
Nederlands











Follow us on Twitter | Find us on Google+