2 Port PCI RS232 Serial Adapter Card w/ 16950 UART - Dual Voltage
PCI2S950DVAdd 2 RS-232 serial ports to your PC with this dual voltage universal PCI expansion card
The PCI2S950DV 2 Port Dual Voltage PCI RS232 Serial Adapter Card w/ 16950 UART - lets you add 2 RS-232 serial ports using a PCI expansion slot offering high performance 16950 UART channels/ports for connecting any new or legacy serial peripherals, with data transfer rates of up to 460kbps.
A cost-effective solution for connecting serial modems, POS devices, printers, ISDN terminal adapters and more, the PCI serial card offers dual voltage support, allowing you to use a PCI (5V) or PCI-X (3.3V) slot for installation. The RS232 card also provides broad operating system support, IRQ sharing and a plug and play PCI interface with included standard and low profile slot brackets to guarantee convenient, hassle-free serial device connections on almost any system.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Dual Voltage ensures compatibility with both 3.3 and 5.0 volt PCI slots
- Standard and low profile bracket included allowing installation into almost any system
Features
- Two high performance 16C950 UART channels
- Maximum data transfer rate of 460 Kbps
- 128-byte deep FIFO per transmitter and receiver
- PCI 3.0 and Power Management 1.1 compliant
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using RTS / CTS and/or DSR / DTR
- UART’s fully compatible with 16C550 type devices
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| Dell Harmony | A1186324 |
| TechData Dis | 47351B |
| ASI Distribution USA | 87411 |
| D and H | PCI2S950DV |
| Ingram Micro USA | L24918 |
| Synnex US | STA-PCI2S950DV |
| UPC Code | 065030821476 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXuPCI952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| Max Baud Rate | 460.8 Kbps |
| Data Bits | 5, 6, 7, 8, 9 |
| FIFO | 128 Byte |
| Flow Control | Hardware, Auto Xon/Xoff, None |
| Parity | None, Even, Odd |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), 2000, ME, 98SE, 95 Linux 2.6.11 and above |
| Physical Characteristics | |
| Color | Green |
| Environmental | |
| Operating Temperature | -40°C to 85°C (-40°F to 185°F) |
| Special Notes / Requirements | |
| Note | Crystal will need to be adjusted to achieve 460 Kbps |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI / PCI-X Serial Card |
| 2 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS950DV.pdf
English - PCIxS950DV-FR.pdf
Français
Data Sheet(s)
- PCI2S950DV_Datasheet.pdf
English - PCI2S950DV_Datasheet-ES.pdf
Español - PCI2S950DV_Datasheet-FR.pdf
Français - PCI2S950DV_Datasheet-IT.pdf
Italiano - PCI2S950DV_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |