2 Port RS232 PCI Express Serial Card with Power Output
PEX2S952PWAdd 2 RS232 serial ports with 5V or 12V selectable power output to your computer through a PCI Express slot
The PEX2S952PW 2-Port PCI Express Serial Card (with Power Output) turns a PCI Express slot into 2 RS232 (DB9) serial connections and enables compatible devices to draw power from the serial ports.
Suitable for many RS232-powered serial applications, this PCIe serial card offers a selectable 5V or 12V power option capable of power output using pin 1, 4, 8 or 9, allowing you to configure the card to suit the requirements of your powered RS232 devices.
A flexible solution for adding serial ports to small form factor or full-sized systems, the 2-port serial card includes both low and full profile brackets and features a 4-layer PCB (with separate layers for data and ground) to greatly reduce signal noise and loss.
To ensure maximum performance, the serial card is based on a native single chip design, that allows you to harness the full capability of PCI Express (PCIe) - providing optimum reliability and speed while reducing the load applied to the CPU by as much as 48% over conventional (bridge chip) serial cards.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Selectable 5/12V power output on one of four different pins provides the flexibility needed to connect nearly any powered serial device
- Native single-chip, single lane PCI Express architecture offers increased speeds and reduces CPU load by up to 48% compared to PCI Express cards that utilize a bridge chip design
- Includes both low profile/half-height and full profile brackets to ensure fitment into a broad range of system form factors
Features
- Two high speed RS232 serial ports with data transfer rate up to 460 Kbps
- Selectable voltage output of 5V or 12V
- Selectable power output via pin 1/4/8/9
- 4-layer PCB reduces signal noise and loss (separate data / ground layers)
- Native single-chip, single lane PCI Express architecture
- Compliant with PCI Express base specifications revision 1.1
- High Performance Dual Channel Oxford 16C950 UART
- 128-byte deep FIFO per transmitter and receiver
- ±15KV ESD protection on all signal pins
Applications
- Monitor and control industrial machines on an assembly line or in a production environment
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
Product Numbers
| TechData Dis | 10547038 |
| ASI Distribution USA | 126462 |
| D and H | PEX2S952PW |
| Ingram Micro USA | NW9275 |
| Synnex US | STA-PEX2S952PW |
| UPC Code | 065030845779 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Dongle (Included) |
| Industry Standards | PCI Express 1.1 |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Max Baud Rate | 460.8 Kbps |
| Maximum Data Transfer Rate | 460.8 Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 128 Bytes |
| Stop Bits | 1, 1.5, 2 |
| Surge Protection | ±15KV ESD on all signal pins |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), CE 5.0 Windows® Server 2008 R2/ 2003(32/64)/ 2000 Linux 2.4.x/2.6.x |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3.1 in [80 mm] |
| Product Width | 0.6 in [15 mm] |
| Product Height | 2.3 in [59 mm] |
| Product Weight | 1.9 oz [54 g] |
| Power | |
| Output Voltage | 12/5 DC |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (4°F to 140°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Serial Card |
| 1 - Breakout Cable | |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.02
Manual(s):
- PEX2S952PW.pdf
English - PEX2S952PW-FR.pdf
Français - PEX2S952PW-DE.pdf
Deutsch - PEX2S952PW-MEX.pdf
Español - PEX2S952PW-ES.pdf
Español
Data Sheet(s)
- PEX2S952PW_Datasheet.pdf
English - PEX2S952PW_Datasheet-DE.pdf
Deutsch - PEX2S952PW_Datasheet-ES.pdf
Español - PEX2S952PW_Datasheet-FR.pdf
Français - PEX2S952PW_Datasheet-IT.pdf
Italiano - PEX2S952PW_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+