2 Port PCI RS422/485 Serial Adapter Card with 161050 UART
PCI2S4851050Add two RS422/485 serial ports through a standard or low profile PCI expansion slot
The PCI2S4851050 2-Port PCI Serial Adapter Card (RS422/RS485) with 161050 UART adds two DB9 RS422/RS485 serial ports, using a single PCI expansion slot.
The PCI serial card offers a high performance 16C1050 UART and supports both 2-wire and 4-wire RS485 modes. The card delivers an efficient single-chip design and a large 256-byte transit/receive FIFO buffer that work together to provide high-speed serial communication while reducing the overall load on the system CPU.
With the included standard and low profile/half-height brackets, this PCI serial expansion card suits a broad range of system form factors, and is a perfect addition for connecting RS422/485 serial devices to a host computer. For added versatility, the RS422/RS485 adapter is able to accommodate 3.3 or 5V PCI/PCI-X slots.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Much larger FIFO buffer than standard serial cards (256 byte vs. 32 or 64 byte) minimizes data loss and optimizes host efficiency
- A simple jumper change allows you to select either RS422 or RS485 serial interface formats specific to your application
- Standard and low profile/half-height bracket included, ensuring easy installation into almost any system
Features
- Supports maximum data transmission rate of 12.8kbps
- 16C1050 UART with 256-byte Deep FIFO
- Supports 2-wire and 4-wire RS485 modes
- Jumper pins for RS422/485 toggling
- Supports Hardware and Software flow control
- Supports PCI Power Management 1.1
- Compliant with PCI Local Bus Specification 2.3
Applications
- Add RS422 and RS485 (2 or 4-wire) support to a Desktop, Server or Embedded system
- For use in industrial environments with serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
- Works for industrial process control and factory automation applications
Product Numbers
| TechData Dis | 17664Z |
| ASI Distribution USA | 112875 |
| D and H | PCI2S4851050 |
| Ingram Micro USA | KF0783 |
| Synnex US | STA-PCI2S4851050 |
| UPC Code | 065030842587 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Industry Standards | PCI Local Bus Specification 2.3 PCI Power Management 1.1 |
| Chipset ID | SystemBase -SB16C1052PCI |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-422/485 |
| Max Baud Rate | 128 Kbps |
| Data Bits | 5, 6, 7, 8 |
| FIFO | 256-byte Transmit/Receive |
| Flow Control | Xon, Xoff, RTS#, CTS# |
| Parity | Even, Odd, or No Parity |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit)/ Vista(32/64)/ XP(32/64) Windows® Server 2008 R2/ 2003(32/64)/ 2000 Linux 2.4.x/ 2.6.x |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.6 in [15 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Weight | 2 oz [58 g] |
| Environmental | |
| Operating Temperature | 0°C to 85°C (32°F to 185°F) |
| Storage Temperature | -40°C to 85°C (32°F to 185°F) |
| Packaging Information | |
| Shipping (Package) Weight | 152 |
| What's in the Box | |
| Included in Package | 1 - 2 port PCI RS422/485 card |
| 2 - Low profile (half-height) brackets | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCI2S4851050.pdf
English
Data Sheet(s)
- PCI2S4851050_Datasheet.pdf
English - PCI2S4851050_Datasheet-ES.pdf
Español - PCI2S4851050_Datasheet-FR.pdf
Français - PCI2S4851050_Datasheet-IT.pdf
Italiano - PCI2S4851050_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |