2S1P PCI Serial Parallel Dual Voltage WHQL PCI Adapter Card
PCI2S1PDVOffering seamless integration into new and existing systems, PCI2S1PDV can be installed in any available PCI (5V) or PCI-X (3.3V) slot, to create one DB9 and one DB25 RS-232 serial port(s), as well as one DB25 parallel port for connecting legacy peripherals.
The ideal solution for Point-of-sale connections or business applications, this card features IRQ sharing to eliminate system conflicts, and offers a 128K transmit/receive FIFO buffer, to help improve overall system performance.
The StarTech.com Advantage
- Provides up to a 128 byte software FIFO buffer in Windows 2000/XP/2003
- Dual voltage card will work in PCI and PCI-X slots
- WHQL approved drivers for a hassle-free installation
- StarTech.com Lifetime Warranty
Features
- WHQL certified drivers ensure compatibility with Windows® 2000/XP/2003
- Includes drivers to support DOS® or Linux®
- Data transfer rates of up to 921.6 Kbps for peak serial device performance
- PCI2S1PDV supports 32 bit PCI/5V and 64 bit PCI/3.3V slots
- Built-in high-speed with 32-byte transmit/receive hardware FIFO buffer. 128 byte software FIFO buffer in Windows 2000/XP/2003
- Re-map to ISA Address 3F8, 3E8, 2F8, 2E8
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| UPC Code | 065030819275 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Chipset ID | Sunix - SUN1689 & SUN1889 |
| Interface | Serial |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Connector(s) | |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - DB-25 (25 pin; D-Sub) Male | |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Performance | |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 32 Bytes |
| Flow Control | None, Xon/Xoff, RTS/CTS |
| Max Baud Rate | 115.2 Kbps |
| Parity | None, Odd, Even, Space, Mark |
| Stop Bits | 1, 1.5, 2 |
| Supported Protocols | ECP, EPP, SPP, BPP |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® Vista(32/64), XP(32/64), ME, NT, 98, 95, DOS Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 3.9 in [98 mm] |
| Product Weight | 2.8 oz [80 g] |
| Environmental | |
| Humidity | 5~95% RH |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Special Notes / Requirements | |
| Note | IRQ and I/O address assigned by BIOS |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI/PCI-X Card |
| 1 - DB25 Serial Connector Cable and Bracket | |
| 1 - Driver CD | |
| 1 - Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCI2S1PDV.pdf
English
Data Sheet(s)
- PCI2S1PDV_Datasheet.pdf
English - PCI2S1PDV_Datasheet-DE.pdf
Deutsch - PCI2S1PDV_Datasheet-ES.pdf
Español - PCI2S1PDV_Datasheet-FR.pdf
Français - PCI2S1PDV_Datasheet-IT.pdf
Italiano - PCI2S1PDV_Datasheet-NL.pdf
Nederlands









Follow us on Twitter | Find us on Google+