2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5521PAdd 1 parallel port and 2 RS-232 serial ports to your standard or low-profile desktop computer through a PCI Express expansion slot
The PEX2S5521P 2S1P PCI Express Card turns a PCI Express slot into two RS232 (DB9) serial ports and one Parallel port. The adapter card features a native PCI Express single chip design that allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional serial cards which use a bridge chip design.
Compatible with a broad range of operating systems including Windows 2000/XP/2003/Vista/Windows 7/Server 2008 R2 (32 and 64 bit), Linux Kernel 2.6.11 and up, and MAC OS 10.4, this 2 Port Serial 1 Port Parallel PCI-Express Card also features an optional low profile bracket that allows the card to be installed in virtually any computer case, regardless of the case form factor.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Standard and low profile bracket included ensuring easy installation into almost any system
- Native single-chip, single lane PCI Express offers increased speed and reduced CPU load by up to 48%
- All three ports share only one IRQ, minimizing system resources required for the card
Features
- Two high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
- One parallel port with data transfer rate up to 1.5 Mbps
- Compliant with PCI Express base specifications revision 1.0a
- 128-byte deep FIFO per transmitter and receiver
- Configurable in 5V, 12V, and RI (non-powered) modes.
- Selectable power output on pin 9 for the serial port
- Native single-chip, single lane PCI Express
- Automated out-of-band flow control using CTS/RTS and DSR/DTR
- Automated in-band flow control using programmable Xon/Xoff in both directions
- Readable flow control status and FIFO levels
Applications
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Card Type | Standard Profile (LP bracket incl.) |
| Ports | 2 |
| Interface | Serial |
| Bus Type | PCI Express |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9901CV-CC |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Max Baud Rate | 460.8 Kbps |
| Maximum Data Transfer Rate | 460.8Kbps Serial 1.5Mbps Parallel |
| Serial Protocol | RS-232 |
| FIFO | 128 Bytes |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Mac OS 10.4 and up Linux |
| Physical Characteristics | |
| Product Length | 4.1 in [105 mm] |
| Product Width | 4.7 in [120 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 4.9 oz [140 g] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Storage Temperature | -20°C to 100°C (-4°F to 212°F) |
| Special Notes / Requirements | |
| Note | Selectable power output on pin 9 of the serial port |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI-Express RS-232 Serial Card |
| 1 - Separate parallel port (with ribbon cable) | |
| 3 - Low Profile Brackets | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Downloads
Driver(s):
- ASIX_MCS99xx.zip
Version: 2.0.1.0
Manual(s):
- PEXxS552xx.pdf
English - PEXxS552xx-ES.pdf
Español - PEXxS552xx-FR.pdf
Français
Data Sheet(s)
- PEX2S5521P_Datasheet.pdf
English - PEX2S5521P_Datasheet-DE.pdf
Deutsch - PEX2S5521P_Datasheet-ES.pdf
Español - PEX2S5521P_Datasheet-FR.pdf
Français - PEX2S5521P_Datasheet-IT.pdf
Italiano - PEX2S5521P_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+