4 Port PCI RS232 Serial Adapter Card High Speed 16950 cable included
PCI4S9503VAdd four RS232 serial ports to any PC using a single PCI expansion slot
The PCI4S9503V 4 Port PCI RS232 Serial Adapter Card High Speed 16950 (cable included) lets you connect up to 4 RS-232 serial devices to the host computer at transfer rates up to 921 Kbps, and can be installed in either a 3.3V or 5V PCI/PCI-X slot.
The PCI Serial Card uses a 16 Byte buffer simultaneously in both transmit and receive channels, reducing the number of CPU interrupts while improving system performance.
Ideally suited to industrial applications, the buffered Serial PCI card is compatible with a broad range of operating systems, including Windows®, DOS®, Linux, and Unix environments.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Universal PCI card works in both 3.3 and 5.0 volt PCI/PCI-X slots saving the hassle of purchasing different cards depending on slot type
- Compatible with most major OS platforms including Windows, Linux and Unix for simple integration into mixed environments
- The included breakout cable saves expense as an all-in-one solution and allows the addition of multiple high speed RS-232 serial ports to a single low-profile PCI slot
What's in the box
Features
- Adds four high speed RS-232 serial ports to your computer
- Works with both 3.3 volt and 5 volt PCI slots
- Breakout cable included
- Transfer rates of up to 921 Kbps
- PCI Bus Version 2.2 compliant
Applications
- Connect multiple serial devices for a central serial device control system
- Perfect for Manufacturing applications such as CNC machinery, process control equipment, bar code scanners and serial printers
- Designed for use in critical applications with embedded systems and computer based machinery
- Data center applications for serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Ideal for use in commercial and industrial applications such as POS networks, ATMs, and bank teller stations
Product Numbers
| Dell Harmony | A0459829 |
| TechData Dis | 292794 |
| ASI Distribution USA | 87937 |
| Ingram Micro USA | C99457 |
| Synnex US | STA-PCI4S9503V |
| UPC Code | 065030804363 |
Technical Specifications
| Warranty | Lifetime |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Carton Quantity | 50 |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Port Style | Dongle (Included) |
| Ports | 4 |
| Product Height | 3.94 in [100 mm] |
| Product Length | 4.96 in [126 mm] |
| Serial Protocol | RS-232 |
| Shipping (Package) Weight | 1.04 lb [0.5 kg] |
| Card Type | Standard Profile |
| Maximum Data Transfer Rate | 921.6Kbps |
| Cable Length | 8.27 in [210 mm] |
| Industry Standards | RS232 |
| Chipset ID | PLX PCI9030 |
| OS Compatibility | Windows® 98SE/2000/NT/XP/Vista Linux & Unix SCO Open Server |
Related Products
Accessories























Follow us on Twitter |