Add-on Cards & Peripherals / Serial Cards & Adapters / PEX4S550
Discontinued
4 Port PCI Express Serial Adapter Card
PEX4S550Get more out of your serial devices! StarTech.com’s PCI Express PEX4S550 gives you four serial ports for connecting serial peripherals, with data transfer rates of up to 115 Kbits/sec.
Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system.
Installation is a breeze with support for Windows® 2000/XP/2003 and Vista. Plus, IRQ sharing and a PCI plug and play interface, guarantee convenient, hassle-free connections. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system.
Installation is a breeze with support for Windows® 2000/XP/2003 and Vista. Plus, IRQ sharing and a PCI plug and play interface, guarantee convenient, hassle-free connections. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Supports data transfer rates of up to 115 Kbps
- Compliant with PCI Express Base Specification 1.0a and uses PCI Express x1 slot
- StarTech.com's Lifetime Warranty
Features
- Supports data transfer rates of up to 115 Kbps
- 16 byte FIFO buffer ensures fast data transfers while multitasking
- IRQ sharing saves resources and eliminates conflicts
- Supports the RS-232 serial interface
- Compliant with PCI Express Base Specification 1.0a and uses PCI Express x1 slot
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Card Type | Standard Profile |
| Interface | Serial |
| Ports | 4 |
| Bus Type | PCI Express |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9845CV |
| Connector(s) | |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Performance | |
| Maximum Data Transfer Rate | 115.2 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), ME, NT, 98, 95, DOS Linux |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (4°F to 140°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Express Serial Card |
| 1 - 2 Port Bracket | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
PEX2S950 2 Port PCI Express RS232 Serial Adapter Card with 16950 UART Add 2 RS232 serial ports to your standard or small form factor computer through a PCI Express expansion slot
$62.99
PCI1S950DV 1 Port PCI RS232 Serial Adapter Card w/ 16950 UART - Dual Voltage Add an RS232 Serial port through a PCI expansion slot
$42.99
PCI2S950DV 2 Port PCI RS232 Serial Adapter Card w/ 16950 UART - Dual Voltage Add 2 RS-232 serial ports to your PC with this dual voltage universal PCI expansion card
$50.99
Accessories
MC6MF 6 ft DB25 to DB9 Serial Modem Cable - M/F Connect your computer’s serial port to a modem or switchbox
$8.99
MXT100 6ft Straight Through Serial Cable - DB9 M/F Extend your EGA monitor cable or mouse cable by 6ft
$7.99
AT925SFM Slimline DB9 to DB25 Cable Adapter F/M Convert a DB9 male connector to a DB25 male connector
$6.99
Downloads
Driver(s):
- ASIX_MCS98xx.zip
Version: 12/18/2012,2.0.3.0
Manual(s):
- PEX4S550.pdf
English
Data Sheet(s)
- PEX4S550_Datasheet.pdf
English - PEX4S550_Datasheet-DE.pdf
Deutsch - PEX4S550_Datasheet-ES.pdf
Español - PEX4S550_Datasheet-FR.pdf
Français - PEX4S550_Datasheet-IT.pdf
Italiano - PEX4S550_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+