4 Port PCI RS422 RS485 Serial Adapter Card
PCI4S422DB9Add four RS422/485 serial ports to your desktop computer through a PCI expansion slot
This 4 Port PCI RS422 RS485 Serial Adapter Card lets you add four high speed RS422/RS485 Serial interface ports to your system, and features on-card jumpers that let you configure each port as full or half duplex as needed.
The card comes with a breakout style cable that provides four DB9 connectors for use with common RS422/RS485 serial peripherals in virtually any operating environment (point of sale, security, industrial, etc.). The card offers a 32-Byte FIFO buffer and supports data transfer speeds reaching up to 230.4 Kbps.
Intended as a permanent serial solution, the card is backed by StarTech.com’s lifetime warranty and free lifetime technical support.The StarTech.com Advantage
- All four ports are configurable to the RS-422 or the RS-485 format
- Designed to avoid conflicts with hardware and software products which makes installation easy and hassle free
- Offers data transfer rates of up to 230.4 Kbits/sec per port
Features
- Easily fits 5 volt and 3.3 volt PCI and PCI-X slots
- Compatible with most major OS platforms including Windows, Linux, UNIX and DOS
- RS-485 configuration supports Automatic Data Direction Control (ADDCTM)
- 32 Byte FIFO minimizes data loss and optimizes host efficiency and data integrity
- Plug & Play support for Windows O/S environments
Applications
- Ideal for commercial and industrial applications such as POS networks, ATMs, bank teller stations, and CNC based production lines
- Also used in environments using serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Industrial process control
- Factory automation
Product Numbers
| Dell Harmony | A0752809 |
| TechData Dis | 10546970 |
| ASI Distribution USA | 117223 |
| Ingram Micro USA | C99455 |
| Synnex US | STA-PCI4S422DB9 |
| UPC Code | 065030804332 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 4 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Dongle (Included) |
| Industry Standards | RS422, RS485 |
| Chipset ID | Texas Instruments - TL16C554A |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| FIFO | 32 Bytes |
| Max Baud Rate | 230.4 Kbps |
| Serial Protocol | RS-422/485 |
| Data Bits | 5, 6, 7, 8 |
| Parity | Even, Odd or No-Parity Bit |
| Stop Bits | 1, 1.5, 2 |
| Supported Protocols | Automatic Data Direction Control (ADDC®) |
| Software | |
| OS Compatibility | Windows® 8 (32bit), 7 (32) Vista (32/64), XP (32/64), 2000 Windows® Server 2003(32bit) Linux, Unix SCO Open Server |
| Physical Characteristics | |
| Product Length | 5 in [12.6 cm] |
| Product Height | 4 in [10.2 cm] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | 0°C to 65°C (32°F to 149°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot |
| Note | One IRQ mapping assigned by PCI BIOS |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Serial Card |
| 1 - 4 Port DB9 Break-out Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Downloads
Driver(s):
Manual(s):
- PCI4S422DB9.pdf
English
Data Sheet(s)
- PCI4S422DB9_Datasheet.pdf
English - PCI4S422DB9_Datasheet-DE.pdf
Deutsch - PCI4S422DB9_Datasheet-ES.pdf
Español - PCI4S422DB9_Datasheet-FR.pdf
Français - PCI4S422DB9_Datasheet-IT.pdf
Italiano - PCI4S422DB9_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter | Find us on Google+