4 Port USB to RS-232 Serial DB9 Adapter
ICUSB232_4Got more serial peripherals than you do ports? Don’t sweat it, StarTech.com has the solution to your problem with the ICUSB232_4. It equips your system with four RS-232 serial ports while taking up only one USB port! Connecting devices like serial modems, GPS receivers, serial printers, and PDAs has never been easier.
Perfect for laptop users, the ICUSB232_4 is light weight and compact, so you can take it with you when you’re on the go. As well, the unit is fully plug and play compatible, allowing you the flexibility of hot swapping your serial devices without rebooting.
The StarTech.com Advantage
- Add four additional RS-232 serial ports to any computer with a free USB port
- Provides serial connectivity to legacy free systems lacking RS-232 serial ports
- Supports wakeup and power management modes
Features
- Bus powered, no external power adapter required
- Easy Plug-and-Play installation
- Fully compliant with USB 1.1 specifications and compatible with USB 2.0
Applications
- Connect modems, digitizer tablets, mice, bar code scanners, GPS receivers, ISDN terminal adapters, mobile phones, scanners, UPSes and POS equipment to your system
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Bus Type | USB 2.0 |
| Industry Standards | RS232 |
| USB 1.1 | |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Female |
| 4 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 115000 Kbits/Sec |
| Serial Protocol | RS-232 |
| Cable Length | 6 feet (1.82 meters) |
| Communication Buffer | Dual 16 Byte hardware data buffer design buffers upstream and downstream data flow |
| OS Support | Windows 98SE/ME/2000/XP and Server 2003 |
| System Requirements | One free USB port |
| Physical Characteristics | |
| Product Weight | 0.2 lb [0.1 kg] |
| Special Notes / Requirements | |
| System and Cable Requirements | One free USB port |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
Related Products
Accessories
Downloads
Manual(s):
- ICUSB232_4.pdf
English
Data Sheet(s)
- ICUSB232_4_Datasheet.pdf
English - ICUSB232_4_Datasheet-ES.pdf
Español - ICUSB232_4_Datasheet-FR.pdf
Français - ICUSB232_4_Datasheet-IT.pdf
Italiano - ICUSB232_4_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |