CHECKOUT Your Cart: Empty

8 Port PCI RS232 Serial Adapter Card High Speed 16950 cable included

PCI8S9503V

Add eight RS232 serial ports to any PC using a single PCI expansion slot

$179.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 9 Canada : 14
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The PCI8S9503V 8 Port PCI RS232 Serial Adapter Card High Speed 16950 (cable included) lets you connect up to 8 RS-232 serial devices to the host computer at data rates up to 921 Kbps, and can be installed in either a 3.3V or 5V PCI/PCI-X slot.

The PCI serial card uses a 16 Byte buffer simultaneously in both transmit and receive channels, reducing the number of CPU interrupts while improving system performance.

Ideally suited to industrial applications, the buffered Serial PCI card is compatible with a broad range of operating systems, including Windows®, DOS®, Linux, and Unix operating environments.

Backed by a StarTech.com Lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • The included breakout cable saves expense as an all-in-one solution and allows the addition of multiple high speed RS-232 serial ports to a single low-profile PCI slot
  • Universal PCI card works in both 3.3 and 5.0 volt PCI/PCI-X slots saving the hassle of purchasing different cards depending on slot type
  • Compatible with most major OS platforms including Windows, Linux and Unix for simple integration into mixed environments
Features
  • Adds eight high speed RS-232 serial ports to your computer
  • Transfer rates of up to 921 Kbps
  • Breakout cable included
  • Works with both 3.3 volt and 5 volt PCI slots
  • PCI Bus Version 2.2 compliant
Applications
  • Ideal for use in commercial and industrial applications such as POS networks, ATMs, and bank teller stations
  • Perfect for Manufacturing applications such as CNC machinery, process control equipment, bar code scanners and serial printers
  • Data center applications for serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
  • Designed for use in critical applications with embedded systems and computer based machinery
  • Connect multiple serial devices for a central serial device control system
Product Numbers
Dell Harmony A0963853
TechData Dis 27801A
ASI Distribution USA 87942
D and H PCI8S9503V
Ingram Micro USA C99458
Synnex US STA-PCI8S9503V
UPC Code 065030804370
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 8
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Port Style Dongle (Included)
Chipset ID PLX - PCI9030
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male
External Ports 8 - DB-9 (9 pin; D-Sub) Male
Performance
Maximum Data Transfer Rate 921.6 Kbits/sec
Serial Protocol RS-232
Supported Protocols RS232
Software
OS Compatibility Windows 95/98/98SE/2000/NT/XP/Vista, Linux & Unix SCO Open Server
Physical Characteristics
Cable Length 4 ft [1.2 m]
Product Length 5.7 in [145 mm]
Product Width 0.8 in [20 mm]
Product Height 4.1 in [104 mm]
Product Weight 28.2 oz [800 g]
Packaging Information
Shipping (Package) Weight 1.9 lb [0.9 kg]
What's in the Box
Included in Package 1 - PCI Serial Card
1 - 8 Port DB9 Break-out Cable
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

4 Port PCI RS232 Serial Adapter Card High Speed 16950 cable included
PCI4S9503V 4 Port PCI RS232 Serial Adapter Card High Speed 16950 cable included Add four RS232 serial ports to any PC using a single PCI expansion slot
$142.99
In Stock USA: 40  |  Canada: 6

Accessories

DB9 to DB25 Serial Adapter - M/F
AT925MF DB9 to DB25 Serial Adapter - M/F Convert a DB9 female port to a DB25 female port
$7.99
In Stock USA: 251  |  Canada: 84
Slimline DB9 to DB25 Cable Adapter M/F
AT925SMF Slimline DB9 to DB25 Cable Adapter M/F Convert a DB9 female connector to a DB25 female connector
$6.99
In Stock USA: 18  |  Canada: 69
10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - M/F
$9.99
In Stock USA: 75  |  Canada: 36

Downloads

Driver(s):
Manual(s):
Data Sheet(s)