Add-on Cards & Peripherals / Serial Cards & Adapters / 8S650DVBOX
8 Port RS232 Connector Box for PCI8S650DV
8S650DVBOX $7.99 USD
In Stock: United States : 0 Canada : 1
Prices may be lower from Resellers: View all Resellers View all Distributors
Designed for use with our PCI8S650DV serial card, the 8S650DVBOX lets you quickly add 8 RS-232 serial ports to your system. Perfect for industrial applications, this RS-232 connector box works with our serial card to improve your system performance.
Note: The 8S650DVBOX requires a PCI8S650DV.
Features
- Compatible with all RS-232C interface devices
Applications
- Ideal for commercial and industrial applications such as POS networks, ATMs, and bank teller stations
- Also used in environments using serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Industrial process control
- Factory/Office automation
- Remote serial device control
Product Numbers
| UPC Code | 065030815963 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Port Style | External Hub |
| Connector(s) | |
| Connector Type(s) | 8 - DB-25 (25 pin; D-Sub) Male |
| Packaging Information | |
| Shipping (Package) Weight | 590 |
| What's in the Box | |
| Included in Package | 1 - 8 Port Array Box |
| 1 - 62 pin (male to Female) Breakout Cable | |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- 8S650DVBOX_Datasheet.pdf
English - 8S650DVBOX_Datasheet-ES.pdf
Español - 8S650DVBOX_Datasheet-FR.pdf
Français - 8S650DVBOX_Datasheet-IT.pdf
Italiano - 8S650DVBOX_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |