8 Port RS232 PCI Serial Card Adapter - Requires INTEBOX8
PCI232INTEImprove your system performance with a high-speed intelligent serial card from StarTech.com. Just connect the card to one of our INTEBOX8 RS232 connector boxes to add 8 high-speed DB25 serial ports to your system. Designed to reduce the load on the CPU and improve system performance, the PCI232INTE intelligent card uses a high speed RISC-style processor to manage data flow between the main CPU and external serial devices. The PCI232INTE is compatible with 3.3 or 5 volt PCI slots and a wide range of operating systems, including Windows, Linux, and Unix.
Note: The PCI232INTE requires at least one INTEBOX8.
The StarTech.com Advantage
- Designed to reduce the load on your CPU and improve system performance
- Full modem control and hardware and software flow control
- Connect up to 64 serial devices to your system while taking up only one PCI slot
Features
- High-speed 133 MHz RISC-style processor manages the data flow between the main CPU and external serial devices
- Compatible with 5 volt and 3.3 volt PCI and PCI-X slots
- Built-in 16 MBytes of SDRAM enables each port to have a 1 MByte receive buffer and a 512 KByte transmit buffer
- Hardware/software handshaking support
Applications
- Ideal for commercial and industrial applications such as POS networks, ATMs, and bank teller stations
- Also used in environments using serial networking devices, high speed modems, monitoring equipment, long distance communication devices and printers
- Industrial process control
- Factory automation
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Bus Type | PCI (5 Volt) |
| Card Type | Standard Profile |
| Port Style | Dongle (Included) |
| Connector(s) | |
| Connector Type(s) | 1 - DB-37 (37 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 230400 Kbits/Sec |
| Serial Protocol | RS-232 |
| General Specifications | INTEBOX8 |
| 133 MHz RISC style processor | |
| 16 MBytes SDRAM | |
| 2 feet (0.6 meters) | |
| 3.3V PCI-X and 5V PCI slot support | |
| 512 KBytes | |
| 680mA @ 5V | |
| Up to 64 ports using 8 RS-232 external box connectors | |
| Up to two cards per computer | |
| Windows NT 4/2000/XP/Server 2003, Linux and Unix SCO Open Server | |
| Xon/Xoff or CTS/RTS | |
| Physical Characteristics | |
| Product Length | 5.4 in [13.7 cm] |
| Product Width | 4.2 in [10.7 cm] |
| Special Notes / Requirements | |
| System and Cable Requirements | Requires a StarTech.com INTEBOX8 |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI232INTE serial card |
| 1 - 37-pin Serial Break-out Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- PCI232INTE.pdf
English
Data Sheet(s)
- PCI232INTE_Datasheet.pdf
English - PCI232INTE_Datasheet-ES.pdf
Español - PCI232INTE_Datasheet-FR.pdf
Français - PCI232INTE_Datasheet-IT.pdf
Italiano - PCI232INTE_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |