Serial Cards & Adapters If you're looking for a simple, cost-effective way to connect serial devices in your industrial application or server room, our Serial Cards and Adapters make it easy to add Serial ports (RS-232, RS-422, RS-485 etc.) to your computer through common expansion ports such as PCI and PCI Express, as well as through USB.
Viewing 1 to 10 of 35 Results PEX2S553
Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot
Add to Compare
ICUSB2322RJ
Add two RS232 serial RJ45 connections to a PC or Server through USB, with this DIN Rail and wall-mountable adapter
Add to Compare
PEX2S5531P
Add 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot
Add to Compare
PEX2S952
Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot
Add to Compare
PCI2S550
Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot
Add to Compare
ICUSB232C2
Add 2 serial RS-232 ports to any laptop or computer with a USB port
Add to Compare
PCI2S550_LP
Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
Add to Compare
ISA2S550
Add 2 RS232 ports to legacy computer systems through an ISA slot
Add to Compare
ICUSB232INT2
Add two RS232 serial ports to any system with an available USB motherboard header
Add to Compare
PCI2S950DV
Add 2 RS-232 serial ports to your PC with this dual voltage universal PCI expansion card
Add to Compare
Follow us on Twitter | Find us on Google+