4 Port PCI Dual Profile RS232 Powered Serial Adapter Card
PCI4S650PWAdd four RS232 serial ports with 5V or 12V power output to your computer through a PCI slot
This product has been replaced with:
4 Port RS232 PCI Serial Card Adapter with Power Output (PCI4S954PW)This 4 Port PCI-based RS232 Powered Serial Adapter Card offers an easy way to add self-powered serial devices to your computer, POS solution, or manufacturing application.
The adapter provides 4 high-performance serial ports that can be configured to deliver 5 or 12 volts of power to compatible devices, and for additional flexibility, this card can be used in PCI (5 volt) or PCI-X (3.3 volt) expansion slots and supports Windows (including 64-bit editions) and Linux environments.
Plus, the serial adapter card includes both standard and low profile brackets, allowing simple installation in virtually any computer case.
The StarTech.com Advantage
- Lifetime warranty and FREE technical support.
Features
- Configurable in 5V, 12V, and RI (non-powered) modes.
- Supports major operating systems, including 64-bit editions of Microsoft Windows.
- Works in both PCI and PCI-X slots, either standard or low profile.
Applications
- Perfect for adding barcode scanners, card readers, and other similar devices to POS, manufacturing, and industrial solutions.
- Reduce clutter and the need for extra power connections by using self-powered serial devices.
Product Numbers
| Dell Harmony | A0600310 |
| TechData Dis | 10546973 |
| ASI Distribution USA | 87414 |
| Synnex US | STA-PCI4S650PW |
| UPC Code | 065030812740 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 4 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Dongle (Included) |
| Chipset ID | Sunix - SUN1889 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Max Baud Rate | 115.2 Kbps |
| Serial Protocol | RS-232 |
| FIFO | 32 Bytes |
| MTBF | 300,000 Hours |
| Software | |
| OS Compatibility | DOS, Windows 95, 98, ME, NT; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit), Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.7 in [17 mm] |
| Product Height | 2 in [50 mm] |
| Product Weight | 1.8 oz [50 g] |
| Environmental | |
| Humidity | 5~95% RH |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Available PCI or PCI-X slot (full size or low profile) |
| Internal SP4 power connector when using EXT (External Power) jumper configuration | |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI1S650PW Serial Card |
| 1 - 4 port DB9 connector dongle | |
| 1 - Low-Profile Bracket | |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS650PW.pdf
English
Data Sheet(s)
- PCI4S650PW_Datasheet.pdf
English - PCI4S650PW_Datasheet-DE.pdf
Deutsch - PCI4S650PW_Datasheet-ES.pdf
Español - PCI4S650PW_Datasheet-FR.pdf
Français - PCI4S650PW_Datasheet-IT.pdf
Italiano - PCI4S650PW_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter | Find us on Google+