1 Port PCI RS232 Powered Serial Adapter Card

PCI1S650PW

Add a powered RS232 Serial port through a PCI expansion slot

$50.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 277 Canada : 11
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The PCI1S650PW 1 Port PCI RS232 Powered Serial Adapter Card offers an easy way to add self-powered serial devices to your computer, POS solution, or manufacturing application.

The adapter provides a high-performance serial port that can be configured to deliver 5 or 12 volts of power to compatible devices, and for additional flexibility, this card can be used in PCI (5 volt) or PCI-X (3.3 volt) expansion slots and supports both Windows® (including 64-bit editions) and Linux environments.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Data transfer rates of up to 921 Kbps for peak serial device performance
  • Broad operating system compatibility including DOS®, CE/Embedded, and 32/64-bit editions of Microsoft Windows® for easy integration into mixed environments
  • Includes both standard and low profile/half-height brackets, which makes this the perfect card for any application, including small form factor embedded applications
Features
  • Adds 1 RS-232 Powered serial port
  • Broad operating system compatibility, including DOS®, CE/Embedded, and 32/64-bit editions of Microsoft Windows®
  • Works in both 3.3 and 5V PCI/PCI-X slots
  • Configurable in 5V, 12V, and RI (non-powered) modes
  • Includes low-profile bracket for installation in standard or low-profile systems
  • Adds 1 RS-232 Powered serial port
Applications
  • Perfect for adding barcode scanners, card readers, and other similar devices to POS, manufacturing, and industrial solutions.
  • Reduce clutter and the need for extra power connections by using self-powered serial devices.
Product Numbers
Dell Harmony A0665185
TechData Dis 10546948
ASI Distribution USA 87935
D and H PCI1S650PW
Ingram Micro USA G31544
Synnex US STA-PCI1S650PW
UPC Code 065030812726
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Interface Serial
Ports 1
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Port Style Integrated on Card
Chipset ID Sunix - SUN1889
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male
Internal Ports 1 - SP4 (4 pin; Small Drive Power) Male
External Ports 1 - DB-9 (9 pin; D-Sub) Male
Performance
Max Baud Rate 115.2 Kbps
Serial Protocol RS-232
FIFO 32 Bytes
Software
OS Compatibility Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 6.0/5.0, ME, NT, 98SE, 95, DOS
Windows® Server 2008 R2, 2003(32/64)
Linux
Microsoft WHQL Certified Yes
Physical Characteristics
Product Length 4.7 in [120 mm]
Product Width 0.7 in [17 mm]
Product Height 2 in [50 mm]
Product Weight 1.8 oz [50 g]
Environmental
Humidity 5~95% RH
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Special Notes / Requirements
System and Cable Requirements Available PCI or PCI-X slot (full size or low profile)
IBM-compatible computer
Packaging Information
Shipping (Package) Weight 0.4 lb [0.2 kg]
What's in the Box
Included in Package 1 - PCI1S650PW serial card
1 - Low-profile backet
1 - Installation CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

4 Port PCI Dual Profile RS232 Powered Serial Adapter Card
PCI4S650PW 4 Port PCI Dual Profile RS232 Powered Serial Adapter Card Add four RS232 serial ports with 5V or 12V power output to your computer through a PCI slot
$139.99
In Stock USA: 0  |  Canada: 3

Accessories

3 ft DB25 to DB9 Serial Modem Cable - M/F
$6.99
In Stock USA: 1  |  Canada: 0
6 ft DB25 to DB9 Serial Modem Cable - M/F
MC6MF 6 ft DB25 to DB9 Serial Modem Cable - M/F Connect your computer’s serial port to a modem or switchbox
$8.99
In Stock USA: 89  |  Canada: 40
25 ft Straight Through Serial Cable - DB9 M/F
$11.99
In Stock USA: 197  |  Canada: 55
DB9 to DB25 Serial Cable Adapter - F/F
AT925FF DB9 to DB25 Serial Cable Adapter - F/F Convert a DB9 male port to a DB9 female port
$7.99
In Stock USA: 16  |  Canada: 100
DB9 to DB25 Serial Cable Adapter - F/M
AT925FM DB9 to DB25 Serial Cable Adapter - F/M Convert a DB9 male port to a DB25 male port
$7.99
In Stock USA: 253  |  Canada: 79
10 ft DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF 10 ft DB9 RS232 Serial Null Modem Cable F/F Transfer files via serial connection
$7.99
In Stock USA: 1872  |  Canada: 827
6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF 6 ft Straight Through Serial Cable - DB9 F/F Connect two DB9 equipped serial devices
$7.99
In Stock USA: 92  |  Canada: 65
PCI RS232 Powered Serial Card PCI RS232 Powered Serial Card PCI RS232 Powered Serial Card