2 Port RS232 PCI Express Serial Card w/ Breakout Cable
PEX2S552BAdd 2 RS232 serial ports to any PC using a single PCI Express expansion slot
The PEX2S552B 2 Port RS232 PCI Express Serial Card w/ Breakout Cable lets you add two RS232 serial ports using a single PCIe expansion slot. With the included "break out" cable, you can even add two ports to a single low profile slot.
The PCIe serial card features a native single chip design that provides optimum reliability and speed, while reducing the CPU load by as much as 48% over conventional serial cards that utilize a bridge chip for communication with the host PCI Express bus - a cost-effective solution for connecting legacy serial devices to modern PCIe-enabled computers.
The (x1) PCI Express Multiport Serial Adapter Card includes a full profile and low profile bracket to ensure compatibility with both standard and small form factor computers, and is compatible with a broad range of operating systems, including Windows® XP/2003/Vista/Windows 7/Server 2008 R2 (32 and 64 bit), Linux Kernel 2.6.11 and up, as well as MAC OS 10.5 and above.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Lower CPU load of native single-chip, single lane PCI Express design ensures optimal system performance
- Works for any style PC with both low and full profile brackets included
- Broad OS Support including 64-bit Windows Operating systems
- Only one expansion slot is needed to add two additional RS232 serial ports to any system
Features
- Full profile and low profile bracket
- Native single-chip, single lane PCI Express
- Single-Lane (x1) PCI-Express with throughput up to 2.5Gbps
- On chip 256-byte depth FIFO in transmit/receive path of each port
- Supports 5-, 6-, 7-, 8- bit serial format
- Supports even, odd, none, space & mark parity
- Supports hardware and software flow control
- Supports 1 or 2 Stop bit operation
- Automated out-of-band flow control using CTS/RTS and DSR/DTR
- Transfer data rates up to 250Kbps on each port
- Compliant with PCI Express base specifications revision 1.0a
Applications
- Point-of-Sale (POS credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- Connect parallel and serial devices like printers, scanners, ISDN terminal adapters, CD-R/RWs, Zip® drives and memory card readers
- Environmental Control (lighting, temperature, clocks)
- Entertainment (video lottery terminals, slot machines, gaming systems)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Hospitality/Restaurant (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Consumer (modems, PDAs, digital cameras, printers)
- ISDN Networking
Product Numbers
| Dell Harmony | A3977199 |
| UPC Code | 065030839617 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | serial |
| Bus Type | PCI Express |
| Card Type | Low Profile (SP bracket incl.) |
| Port Style | Dongle (Included) |
| Chipset ID | ASIX/MosChip - MCS9901CV-CC |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Max Baud Rate | 230.4 Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 5, 6, 7, 8 |
| FIFO | 256 Bytes |
| Flow Control | Hardware and Software |
| Parity | Even, Odd, None, Space, and Mark |
| Stop Bits | 1, 2 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64bit), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, 2000, 98SE, 95, DOS, CE 5.0/6.0, DOS Windows® Server 2008 R2, 2003(32/64) Mac OS 10.4 and up Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 3.1 in [80 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 0.9 in [23 mm] |
| Product Weight | 1.4 oz [40 g] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Packaging Information | |
| Shipping (Package) Weight | 8.8 oz [250 g] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI-Express RS-232 Serial Card |
| 1 - Breakout cable | |
| 1 - Full profile bracket | |
| 1 - Low profile bracket (comes attached) | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- ASIX_MCS99xx.zip
Version: 2.0.1.0
Manual(s):
- PEX2S552B.pdf
English - PEX2S552B-FR.pdf
Français
Data Sheet(s)
- PEX2S552B_Datasheet.pdf
English - PEX2S552B_Datasheet-DE.pdf
Deutsch - PEX2S552B_Datasheet-ES.pdf
Español - PEX2S552B_Datasheet-FR.pdf
Français - PEX2S552B_Datasheet-IT.pdf
Italiano - PEX2S552B_Datasheet-NL.pdf
Nederlands














Follow us on Twitter | Find us on Google+