RS-232 to RS485/422 Serial Converter
IC485SConvert an RS232 data signal to either RS485 or RS422
IC485S [IC485SIS] converts RS-232 serial interfaces to RS-485/422 serial interfaces for trouble-free data transmission. This 2-in-1 converter converts RS232C to either the RS-485 or RS-422 interface, and is DCE/DTE mode selectable at the flip of a switch, making it easy to change line signals!
The RS232 serial interface converter offers several convenient features including mode selection, point-to-point multidrop configuration and RS 485/422 monitor mode, and is constructed of high grade plastic for enhanced durability. The converter supports connections of up to 4000 ft, with data transfer rates of up to 1MB/sec.
Suitable for a broad range of operating environments, this adapter includes an optional 9V power adapter or can draw power on its own, and is backed by StarTech.com’s 2-year warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Can be used to monitor RS-485/422 signals
- 2-in-1 converter! Converts RS232C to either RS-485 or RS-422 with cable length up to 4000 ft!
- Supports point-to-point multidrop configuration and full or half duplex operation
- 2-year warranty and FREE LIFETIME technical support
Features
- Supports up to 4000 ft cable length
- Handy DCE/DTE mode selection switch
- Supports point-to-point multidrop configuration
- Can be used to monitor RS-485/422 signals
- Monitor mode allows read only
- Full or half duplex operation
- Durable plastic construction protects interior components
- Draws power from connection or uses 9V power adapter (included)
- 2-year warranty and FREE LIFETIME technical support
Applications
- Converts RS232C signals to either RS-485 or RS-422 signals
- Great for monitoring or controlling RS-422/485 devices like PLCs and other industrial equipment
- Ideal in office, warehouse, or other environments where RS-232 and RS-485/422 are used
Product Numbers
| Dell Harmony | A0452184 |
| TechData Dis | 852644 |
| ASI Distribution USA | 88063 |
| D and H | IC485S |
| Ingram Micro USA | CH4500 |
| Synnex US | STA-IC485S |
| UPC Code | 065030775458 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Connector(s) | |
| Connector Type(s) | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - RJ-11 Female | |
| 1 - Terminal Block (4 Wire) | |
| Performance | |
| Maximum Data Transfer Rate | 1MB/sec |
| Maximum Cable Length | 4000 ft [1219.5 m] |
| Serial Protocol | RS-422/485 |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 2.7 in [68 mm] |
| Product Width | 2.1 in [54 mm] |
| Product Height | 0.7 in [19 mm] |
| Product Weight | 1.7 oz [47 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.3A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - INTERFACE CONVERTER |
| 1 - ADAPTER | |
| 1 - MANUAL | |
Related Products
Accessories
Downloads
Manual(s):
- IC485S.PDF
English
Data Sheet(s)
- IC485S_Datasheet.pdf
English - IC485S_Datasheet-ES.pdf
Español - IC485S_Datasheet-FR.pdf
Français - IC485S_Datasheet-IT.pdf
Italiano - IC485S_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |