Add-on Cards & Peripherals / Serial Cards & Adapters

Serial Cards & Adapters

If you're looking for a simple, cost-effective way to connect serial devices in your industrial application or server room, our Serial Cards and Adapters make it easy to add Serial ports (RS-232, RS-422, RS-485 etc.) to your computer through common expansion ports such as PCI and PCI Express, as well as through USB.

Applied Filters

--Bus Type: PCI / PCI-X (5 / 3.3V)X
--Card Type: Standard ProfileX
--Serial Protocol: RS-232/422/485X

Ports

-- 2

Port Style

Viewing 1 to 1 of 1 Results

Comparing:
    2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection
    PCI2S232485I 2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection Control and communicate with two serial devices even with mixed RS-232 & 485 protocols
    $159.99
    In Stock USA: 50  |  Canada: 6