3 ft External PCI Express x1 Extension Cable
PCIE1X3StarTech.com's external PCI Express cable (1x) provides a reliable external PCI Express connection that can be used in a wide variety of applications including consumer devices, industrial equipment, and PCIe enabled computers.
The PCIe x1 cable provides a shielded, dual-row cable-to-board I/O system supports data rates of up to 5 Gbps with 100 Ohm impedance.
This high quality cable is PCIe Generation I and II compliant, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Provides an external PCI Express connection good for consumer devices, industrial equipment, and PCIe enabled computers
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| UPC Code | 065030827775 |
Technical Specifications
| Warranty | Lifetime |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Carton Quantity | 50 |
| Color | Black |
| Connector | PCI Express Male to Male |
| Connector A | 1 - PCI Express x1 External Cable (18 pin; TDP) Male |
| Connector B | 1 - PCI Express x1 External Cable (18 pin; TDP) Male |
| Product Length | 3 ft [0.9 m] |
| Shipping (Package) Weight | 0.15 lb [0.1 kg] |
| Wire Gauge | 28 AWG |
Certifications, Reports and Compatibility












Follow us on Twitter |