Add-on Cards & Peripherals / Slot Conversion & Extension / PCIE1RIS
PCI Express x1 Left Slot Riser Adapter Card for Low Profile System
PCIE1RISInstall a PCI Express x1 card into an x1 PCI Express slot, in a 1U server
$21.99 USD
In Stock: United States : 136 Canada : 34
This PCI Express x1 Left Slot Riser Card lets you install a full-sized PCI Express card in a low profile computer case or micro form factor server case (1u or 2u supported).
The StarTech.com Advantage
- Compatible small form factor case
- Excellent choice for system builders or end-users that want to use a space-saving case design
Features
- Supports 1-lane (1x) 2.5Gbps PCI Express
- Easy to use and install
- Safes space and allows for larger cards to be used
- 1U/2U chassis supported
Applications
- Ideal for small for factor micro cases.
- Connects directly into the computer motherboard and provides a 90 degree angle extension for PCI Express 1x Bus.
Product Numbers
| Dell Harmony | A2125413 |
| TechData Dis | 61149L |
| ASI Distribution USA | 122992 |
| D and H | PCIE1RIS |
| Ingram Micro USA | R39584 |
| Synnex US | STA-PCIE1RIS |
| UPC Code | 065030830294 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| 1 - PCI Express x1 Slot Female | |
| Physical Characteristics | |
| Color | Green |
| Product Length | 6.2 in [158 mm] |
| Product Width | 1.3 in [3.2 cm] |
| Product Height | 0.6 in [15 mm] |
| Product Weight | 0.5 oz [15 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Riser Card |
Downloads
Data Sheet(s)
- PCIE1RIS_Datasheet.pdf
English - PCIE1RIS_Datasheet-ES.pdf
Español - PCIE1RIS_Datasheet-FR.pdf
Français - PCIE1RIS_Datasheet-IT.pdf
Italiano - PCIE1RIS_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |