PCI Express Riser Card x8 to x16 Left Slot Adapter for 1U Servers
PEX8TO16RInstall a x16 PCI Express card into a x8 PCI Express slot in a 1U chassis
The PEX8TO16R PCI Express x8 to x16 riser card allows for PCI Express (PCIe) cards up to x16 in size to be installed into x8 PCIe slots in a 1U rack mount chassis. A necessary accessory for almost any 1U chassis, this PCIe Riser card lets you expand system capabilities by adding IO ports or a dedicated graphics card.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Add a PCI Express card to almost any 1U chassis at x8 PCIe host connection speed
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Designed to fit most 1U server chassis'
- Complete pass through design supports the latest PCI Express speeds
- x16 PCI Express female connector accepts x16/x8/x4/x1 cards
Applications
- Upgrade a 1U server with additional IO capabilities, such as a storage controller, serial ports, USB, networking, etc.
- Add dedicated graphics capabilities to a 1U server.
Product Numbers
| TechData Dis | 10547053 |
| ASI Distribution USA | 108857 |
| D and H | PEX8TO16R |
| Ingram Micro USA | DY8751 |
| Synnex US | STA-PEX8TO16R |
| UPC Code | 065030841481 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | PCI Express |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x16 Slot Female |
| 1 - PCI Express x8 Male | |
| Software | |
| OS Compatibility | Operating System independent |
| Physical Characteristics | |
| Product Length | 6.2 in [158 mm] |
| Product Width | 1.3 in [32 mm] |
| Product Height | 0.7 in [17 mm] |
| Product Weight | 0.9 oz [25 g] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | 5~95% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | 1U server chassis with available x8 (or greater) PCI Express expansion slot |
| Note | x8 PCI Express interface is limited to 20.0 Gbps (PCIe 1.0 spec) or 40.0 Gbps (PCIe 2.0 spec) Connector pins on this riser card are aligned with the pins on standard 1U motherboard slots, and has no slot offset common to Intel 1U server chassis' |
| Packaging Information | |
| Shipping (Package) Weight | 3.2 oz [90 g] |
| What's in the Box | |
| Included in Package | 1 - PCI Express Rriser Card |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- PEXxTO16R.pdf
English - PEXxTO16R-FR.pdf
Français
Data Sheet(s)
- PEX8TO16R_Datasheet.pdf
English - PEX8TO16R_Datasheet-DE.pdf
Deutsch - PEX8TO16R_Datasheet-ES.pdf
Español - PEX8TO16R_Datasheet-FR.pdf
Français - PEX8TO16R_Datasheet-IT.pdf
Italiano - PEX8TO16R_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+