7.1 Channel PCI Digital Surround Sound Adapter Card - 24 bit
PCISOUND7Add 7.1 channel audio to a desktop PC through a PCI slot
This high quality 7.1 surround sound PCI sound card is the ideal audio solution for gaming and media based computers, supporting full-duplex operation with 8 outbound streams and 2 simultaneous input streams.
Offering everything you need to take your multimedia experience to the next level, the 7.1 surround sound card supports the latest Dolby Digital EX and DTS 7.1 Channel DVD soundtracks, digital coax out, and 96Khz/24bit analog audio playback.
The PCI sound card includes Windows WDM supported drivers, which save both time and installation hassle, allowing you to add high quality 7.1 channel surround sound audio in minutes.
This high quality 7.1 Surround Sound card is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compatible with the latest Dolby Digital EX and DTS ES 7.1 Channel DVD soundtracks this adapter supplies superior DVD audio playback
- This adapter uses a VIA chipset with Windows WDM supported drivers, removing any concern about driver conflict and installation troubles
- Connect you PC to your digital audio receiver for the best possible gaming and movie experience.
Features
- 7.1 Surround Sound Audio out
- Support 48/44.1 KHz sampling rate for both playback and recording
- Supports the latest Dolby® Digital EX and DTS ES 7.1 CH DVD soundtrack playback
- DirectSound™ 3 HW acceleration
- Supports PCI Version 2.2 with ACPI and PMI support
- Supports PnP installation with Windows WDM drivers
- Two internal auxiliary inputs
- Supports Full-Duplex operation; 8 outbound stream and 2 simultaneous input streams
Applications
- Upgrade your audio experience to 7.1 Surround Sound
- Provide additional audio inputs and outputs for multiple sources or destinations
- Improve your audio input and output quality
- Provide digital audio output
Product Numbers
| Dell Harmony | A3000638 |
| TechData Dis | 10546992 |
| ASI Distribution USA | 83653 |
| D and H | PCISOUND7 |
| Ingram Micro USA | BH2858 |
| Synnex US | STA-PCISOUND7 |
| UPC Code | 065030835268 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Card Type | Standard Profile |
| Chipset ID | VIA - Tremor VT1723 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| Internal Ports | 2 - MPC2 (4 pin; Audio) Male |
| External Ports | 1 - Digital Coax Audio (RCA) Female |
| 6 - 3.5 mm Mini-Jack (3 Position) Female | |
| Performance | |
| Audio Specifications | Input and Output Connections:Line In, Microphone, Front Out, Rear Out, Surround Out, Sub/Center Out, and S/PDIF (Digital) out |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows 2000/ XP (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.8 in [121 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 0.7 in [18 mm] |
| Product Weight | 2.1 oz [59 g] |
| Environmental | |
| Operating Temperature | 20°C to 50°C (68°F to 122°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Humidity | 5 to 85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 7.1 Surround Sound PCI Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- VIA_VT1723.zip
Version: 5.12.01.3656
Manual(s):
- PCISOUND7.pdf
English - PCISOUND7-FR.pdf
Français
Data Sheet(s)
- PCISOUND7_Datasheet.pdf
English - PCISOUND7_Datasheet-DE.pdf
Deutsch - PCISOUND7_Datasheet-ES.pdf
Español - PCISOUND7_Datasheet-FR.pdf
Français - PCISOUND7_Datasheet-IT.pdf
Italiano - PCISOUND7_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter | Find us on Google+