3 Port PCI High Speed USB 2.0 Adapter Card
PCI220USBThis 2 Port PCI USB 2.0 Adapter Card adds three USB 2.0 connections (2 external and 1 internal) to a computer, through simple installation in an available PCI slot.
The PCI USB card offers a cost-effective solution for adding USB peripheral connectivity without having to upgrade the computer motherboard, supporting USB 2.0 devices with full high-speed USB data transfer rates of up to 480Mbps. Plus, the PCI USB card is suitable for connecting older USB devices, based on backward compatibility with USB 1.1 devices.
The PCI-based USB card can be connected to the computer in seconds, through simple WHQL-certified plug-and-play installation, and supports device hot-swapping, allowing you to connect/disconnect USB peripherals without having to power down the computer or reboot.
This high quality USB adapter card is backed by StarTech.com's lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Easily add three USB 2.0 ports to your desktop computer
- Offers high speed data transfer rates of up to 480 Mbits/sec.
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- PC and Mac compatible
Features
- 40 times faster than USB 1.1
- Easy plug and play installation
- Connect up to 127 devices by cascading multiple hubs
- Backward compatible with USB version 1.1
- Compliant with PCI specification 2.2
- WHQL Certified, designed to work with Microsoft Windows XP
Applications
- MP3 players
- Digital cameras
- Portable hard drives
- Mice and keyboards
- External CDR/RWs
- DVD drives
- Flash card readers/writers
- Joysticks
- Printers
- Scanners
- Webcams
Product Numbers
| Dell Harmony | A0164766 |
| UPC Code | 065030794183 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Industry Standards | EHCI |
| Chipset ID | VIA - VT6202 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - USB A (4 pin) Female |
| External Ports | 2 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed Mac - G3 original processor or faster |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.2.6 or OS 10.2.8 Mac OS 10.2.6 or OS 10.2.8 |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [12 cm] |
| Product Height | 2.2 in [5.5 cm] |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot Windows® 98SE or better |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 3 Port PCI USB 2.0 Card |
| 1 - Driver Disc | |
| 1 - Instructional Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCIx20USB.pdf
English - PCIx20USB-ES.pdf
Español - PCIx20USB-FR.pdf
Français
Data Sheet(s)
- PCI220USB_Datasheet.pdf
English - PCI220USB_Datasheet-ES.pdf
Español - PCI220USB_Datasheet-FR.pdf
Français - PCI220USB_Datasheet-IT.pdf
Italiano - PCI220USB_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |