3.5in Black Multi Port Panel for Front Drive Bay with eSATA
35BAYPANELBKAdd front panel access to USB 2.0, eSATA, FireWire and audio input ports
This product has been replaced with:
3.5in Black Multi Port Panel for Front Drive Bay with HD Audio - eSATA / Firewire 400 / USB 2.0 (35BAYPANELHD)This Multi Port Front Drive Bay Panel allows you to access USB, eSATA, FireWire and audio input ports from the front of a PC computer case.
The panel can be installed into any 3.5in front panel drive bay to provide 4 USB 2.0 ports, an IEEE1394a FireWire port, Speaker and MIC ports, and an external SATA (eSATA) port for convenient quick connectivity to external storage devices.
The 3.5in Black Multi Port Front Drive Bay Panel also includes an IEEE1394a FireWire cable that allows you to extend a rear panel FireWire connection to the bay panel, for motherboards that don't offer an on-board FireWire connection.
The StarTech.com Advantage
- Converts existing common internal connectors into usable external connectors
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Fits into a standard 3.5" front bay (or 5.25" front bay with accessory: BRACKETFDBK)
- One 6-pin FireWire port
- One eSATA port
- Four USB 2.0 ports
- Speaker and microphone ports via 3.5mm mini-jacks
- Compatible with HD Audio or AC'97 standards without autosensing
- No driver or software installation required
Applications
- Add common rear panel connectors to the front of a chassis for easier access
- Make use of existing internal connectors to expand on system's capabilities
Product Numbers
| Dell Harmony | A2588011 |
| TechData Dis | 10546028 |
| ASI Distribution USA | 106782 |
| D and H | 35BAYPANELBK |
| UPC Code | 065030830539 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Connector(s) | |
| Internal Ports | 1 - SATA (7 pin; Data) Receptacle |
| 5 - IDC (10 pin; Motherboard Header) Female | |
| External Ports | 1 - eSATA (7 pin; Data) Plug |
| 1 - Firewire 400 (6 pin; IEEE 1394a) Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 4 - USB A (4 pin) Female | |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Cable Length | 23.6 in [60 cm] |
| Product Length | 4 in [102 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 4.8 in [121 mm] |
| Product Weight | 8.8 oz [250 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 3.5" Front Panel |
| 1 - 6-pin FireWire to Header Cable | |
| 1 - Audio Header Cable | |
| 1 - SATA Cable | |
| 1 - USB Header Cable | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- 35BAYPANELBK.pdf
English - 35BAYPANELBK-ES.pdf
Español - 35BAYPANELBK-FR.pdf
Français
Data Sheet(s)
- 35BAYPANELBK_Datasheet.pdf
English - 35BAYPANELBK_Datasheet-DE.pdf
Deutsch - 35BAYPANELBK_Datasheet-ES.pdf
Español - 35BAYPANELBK_Datasheet-FR.pdf
Français - 35BAYPANELBK_Datasheet-IT.pdf
Italiano - 35BAYPANELBK_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter | Find us on Google+