4-to-1 Manual USB Switch
USB421A convenient and cost-effective solution, the USB switch is bus-powered and does not require an external power supply, making it easy to position as needed.
The switch is compatible with both Mac and PC operating systems, eliminating the need to purchase duplicate peripherals regardless of operating platform.
Features
- Allows up to 4 computers to share a single USB device
- Works with USB-compliant Windows and Mac computers
- Supports both Open Host Controller Interface (OHCI) and Universal Host Controller Interface (UHCI)
- Bus Powered - no external power supply is required
Applications
- Allows up to 4 computers to share 1 USB device
- Ideal for desktop multimedia applications where several computers must share a single device, such as a USB printer or USB scanner
Product Numbers
| Dell Harmony | A0641605 |
| UPC Code | 065030785587 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Ports | 4 |
| Industry Standards | USB 1.1 |
| Connector(s) | |
| External Ports | 1 - USB A (4 pin) Female |
| 4 - USB B (4 pin) Female | |
| Performance | |
| Dimensions (LxWxH) | 92x78x26mm |
| Downstream Port | (1) USB Type A Female |
| LEDs | (4) Selected Port Status |
| Port Selection | Switch (non-mechanical) |
| Power Supply | Bus-Powered (no adapter required) |
| Upstream Ports | (4) USB Type B Female |
| Weight | 120g |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Product Length | 3.6 in [92 mm] |
| Product Width | 3.1 in [78 mm] |
| Product Height | 1 in [26 mm] |
| Product Weight | 4.2 oz [120 g] |
| Indicators | |
| LED Indicators | 4 - Selected port |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 to 1 USB Data Switch |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- USB421.pdf
English
Data Sheet(s)
- USB421_Datasheet.pdf
English - USB421_Datasheet-DE.pdf
Deutsch - USB421_Datasheet-ES.pdf
Español - USB421_Datasheet-FR.pdf
Français - USB421_Datasheet-IT.pdf
Italiano - USB421_Datasheet-NL.pdf
Nederlands










Follow us on Twitter | Find us on Google+