CHECKOUT Your Cart: Empty
CSKIT
Discontinued

Computer PC Chipset Cooling Kit

CSKIT
StarTech.com has all of the tools you need to keep your computer running smooth and cool. Take a look at the CSKIT, StarTech.com’s all-in-one chipset cooling kit, designed to provide you with everything you need to ensure stable and efficient operation of your PC. Included is a tube of StarTech.com’s high-performance heat grease and 2 heat-reducing heatsinks.
The StarTech.com Advantage
  • Highly efficient heat dissipation
  • Extends the systems video card life and reliability
  • Easy installation
Features
  • Includes the following:
  • Chipset cooling fan
  • 2 Chipset heatsinks
  • Power cable connector and 4 Nylon clips
  • 2 Thermal pads
  • 1.5 grams heat grease thermal compound
Applications
  • Six in one VGA chipset thermal cooling kit
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Fan RPM 5300
Air Flow Rate 5.22 CFM
Clips 4 x Nylon clip
Connector TX3 (2-Lead)
Dimensions
Fan 1.6x1.6x.62 (40x40x15mm)
Fan Type Sleeve Bearing
Heatsink 1 1.1x1.1x0.3 (28x28x8mm)
Heatsink 2 1.5x1.5x0.3 (38x38x8mm)
Heatsink Material Aluminum
Noise Level (DB) 25
Other Connector TX3 Motherboard power connector to LP4 power
Speed (RPM) 5300
Thermal Compound 1.5 grams heat grease
Thermal Pad 1 (Inches) .80x.80x.008 (20x20x0.2mm)
Thermal Pad 2 (Inches) 1.2x1.2x.008 (30x30x0.2mm)
Voltage 12V
Weight 90 Grams
Physical Characteristics
Color Black
Product Weight 3.2 oz [90 g]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - 1.5 gm tube of thermal compound
1 - Cable Connector (3pin to 4pin power supply connector)
1 - Chipset Cooler
2 - Chipset Heatsinks
3 - Thermal Pads
4 - Nylon clips
Certifications, Reports and Compatibility

Downloads

Data Sheet(s)
Computer PC Chipset Cooling Kit