Computer Parts / Computer Fans & Coolers / GOLDGUARD12
Discontinued
12cm Wire Fan Guard for Case or Cooling Fans
GOLDGUARD12Add a metal wire fan guard to any computer chassis' 120mm fan opening
StarTech.com’s GOLDGUARD is a safety guard designed to create a protective barrier over 12cm fans, ready to be installed with the included 4 mounting screws. The GOLDGUARD is gold-plated, giving it a pleasant appearance and is used to cover the opening in a PC case that leads to the fan. In this way, both the user and the PC are protected from accidents.
StarTech.com’s GOLDGUARD is a shining example of our commitment to providing users with all of the hard-to-find parts they need to build any PC.
StarTech.com’s GOLDGUARD is a shining example of our commitment to providing users with all of the hard-to-find parts they need to build any PC.
The StarTech.com Advantage
- Prevents injury by keeping fingers away from rotating fan blades
- Prevents damage to the fan by keeping large objects out
- Gold plating provides a pleasant appearance
Features
- Fits 12 cm square fans
- Includes 4 mounting screws
- Gold plated finish
Applications
- An attractive replacement for chrome fan guards
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Gold |
| Product Length | 4.7 in [120 mm] |
| Product Width | 4.7 in [120 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 68.04 |
| What's in the Box | |
| Included in Package | 1 - 120mm Fan Guard |
| 4 - Mounting Screw | |
Certifications, Reports and Compatibility
Related Products
GOLDGUARD6 6cm Wire Fan Guard for Case or Cooling Fans Add a metal wire fan guard to any computer chassis' 60mm fan opening
$6.99
Downloads
Data Sheet(s)
- GOLDGUARD12_Datasheet.pdf
English - GOLDGUARD12_Datasheet-ES.pdf
Español - GOLDGUARD12_Datasheet-FR.pdf
Français - GOLDGUARD12_Datasheet-IT.pdf
Italiano - GOLDGUARD12_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |