1U Low Profile TX3 Dual Ball Bearing AMD CPU Cooler Fan with Heatsink
FANK8AM21UKeeps an AMD Socket AM2 processor running cool
This 1U Low Profile TX3 AMD CPU Cooler Fan features a built-on heatsink which helps maximize CPU heat dissipation, while its 7cm fan directs hot air away from your CPU - helping to maintain ideal operating conditions for your hard working AMD processor.
Offering air flow up to 25.63 CFM, the cooler fan features a high quality dual ball bearing design, that not only ensures reliability but also helps extend the fan/cooler life span.
The StarTech.com Advantage
- Easy installation on your motherboard
- Dual Ball Bearing design maximizes and extends life of the fan
Features
- All copper heatsink & Skive Fin technology
- Combines suitable desing with effective heat dispersion
- Designed to direct hot air away from your CPU
Applications
- Designed for AMD Socket AM2 series, typically found in Server class systems with 1U low profile design:
- (Socket AM2): AMD Opteron 1210HE - 1218 HE(to 65w)
- (Socket AM2): Athlon X2 BE2300 -BE2400(to 45w)
- (Socket AM2): Athlon 64 x2 3600+ - 5200+(to 65w)
- (Socket 754/939): Athlon 64 3000+ - 4000+(to 65w)
- (Socket AM2): Athlon 64 LE1600 - LE1620(to 62w)
- (Socket AM2): AMD Sempron 2800+ - 3800+(to 62w)
- (Socket AM2): AMD Sempron LE1100 - LE1250(to 45w)
Product Numbers
| TechData Dis | 61321L |
| ASI Distribution USA | 88370 |
| D and H | FANK8AM21U |
| Ingram Micro USA | U45544 |
| Synnex US | STA-FANK8AM21U |
| UPC Code | 065030830546 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 70 mm |
| Fan Dimensions | 70 x 70 x 10mm |
| Fan Bearing Type | Dual Ball Bearing |
| Heatsink Type | Copper |
| Heatsink Dimensions | 107 x 71.8 x 25.5mm |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4000±10% |
| Air Flow Rate | 25.63 CFM |
| Noise Level | <36 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 4.2 in [107 mm] |
| Product Width | 2.8 in [71.8 mm] |
| Product Height | 1 in [25.5 mm] |
| Product Weight | 18.6 oz [526 g] |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 1.4 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - Heatsink and Fan |
| 1 - Backing Plate | |
| 1 - Thermal Compound | |
| 4 - Mounting Screw w/Spring | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- FANK8AM21U.pdf
English
Data Sheet(s)
- FANK8AM21U_Datasheet.pdf
English - FANK8AM21U_Datasheet-ES.pdf
Español - FANK8AM21U_Datasheet-FR.pdf
Français - FANK8AM21U_Datasheet-IT.pdf
Italiano - FANK8AM21U_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |