3.5in Black Triple Fan Hard Drive Cooler for 5.25in Front Bay
FANDRIVEBKKeep a hard drive running cooler with a 5.25in bay mounted cooler
This triple fan hard drive cooler provides maximum airflow for hot-running hard drives, preventing overheating failures and extending the life of the drive.
The fan unit mounts in any free 5.25 inch drive bay, and the hard drive is mounted directly behind it using the supplied 3.5 inch to 5.25 inch adapter brackets; the fans draw fresh external air into the case through a removable, cleanable filter and blows the cooler air over the surface of the hard drive - a cost-effective solution that can help extend the life of hot running 7200 RPM, 10,000, or 15,000 RPM IDE and SCSI hard drives in servers or workstations.
The StarTech.com Advantage
- Mounts into any standard 5.25in front bay to provide cooling for a 3.5in hard drive
- Three 40mm ball bearing cooling fans with a cleanable air filter for maximum cooling and reliability
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Standard 5.25in front bay form factor
- Mounting bracket for almost any 3.5in hard drive
- Three 40mm ball bearing cooling fans
- Cleanable air filter
Applications
- Keep a 3.5in hard drive running cooler for increased reliability
- Keep a high performance hard drive running cooler
- Increase system airflow for better air circulation and cooling in hotter environments
Product Numbers
| TechData Dis | 07432B |
| ASI Distribution USA | 88687 |
| D and H | FANDRIVEBK |
| Ingram Micro USA | K51779 |
| Synnex US | STA-FANDRIVEBK |
| UPC Code | 065030820776 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Fans | 3 - 40 mm |
| Fan Bearing Type | Ball Bearing |
| Filter Type | Mesh |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Performance | |
| Fan RPM | 5000 +/- 10% |
| Air Flow Rate | 4.17 CFM |
| Noise Level | 38 dBA |
| MTBF | 45,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Width | 5.9 in [150 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Weight | 8.8 oz [249 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | Available 5.25in front bay |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 5.25in Bay with Fans |
| 1 - 3.5in HDD Mounting Bracket | |
| 1 - Set of Mounting Screws | |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FANDRIVEBK_Datasheet.pdf
English - FANDRIVEBK_Datasheet-ES.pdf
Español - FANDRIVEBK_Datasheet-FR.pdf
Français - FANDRIVEBK_Datasheet-IT.pdf
Italiano - FANDRIVEBK_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |