Computer Parts / Computer Fans & Coolers / FANDRIVE2
Clearance
3.5in Hard Drive Bracket Kit for 5.25in Front Bay with Dual Fan
FANDRIVE2 $3.99 USD
In Stock: United States : 5 Canada : 1
The StarTech.com dual fan hard drive cooling kit provides maximum airflow for hot-running hard drives, preventing overheating failures and extending the life of the drive. The fan unit mounts in any free 5.25 inch half height drive bay, and the hard drive is mounted directly behind it using the supplied 3.5 inch to 5.25 inch adapter brackets. Fresh cool external air is drawn into the case through a removable, cleanable filter and blown directly over the hard drive by 2 quiet running fans. Perfect for extending the life of hot running 7200 RPM, 10,000, or 15,000 RPM IDE and SCSI hard drives in servers or workstations.
The StarTech.com Advantage
- Extends hard drive life and reliability by keeping it cooler.
- Cleanable air filter keeps dirt out of the system.
- Fits any 5.25 inch drive bay.
Features
- Fits into a standard 5.25" drive bay
- Extends hard drive life and reliability
- Uses two high-efficiency, ultra-quiet cooling fans
- Hardware mounting kit provided for 3.5" hard drives
- Includes power splitter cable to draw power from your PC without reducing the total number of existing power connectors
Applications
- Provides extra cooling for your hard drive
Product Numbers
| UPC Code | 065030785013 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Performance | |
| Fan RPM | 5000 +/- 10% |
| Air Flow Rate | 4.17 CFM (each) |
| Bay | 5.25 inches |
| Connector | LP4 |
| Construction | |
| Enclosure | Plastic |
| Enclosure Dimension | |
| Fan | Plastic |
| Fan Dimension | |
| Fan Type | Sleeve Bearing |
| Filter Type | Mesh |
| Grams | 204 |
| Hard Drive Requirements | |
| Hard Drive Size | 3.5 inches |
| Hard Drive Type | IDE & SCSI |
| Inches | 1.57 x 1.57 x 0.78 |
| 5.91 x 1.58 | |
| Lbs | 0.45 |
| Life Expectancy | 15000 hrs |
| Millimeters | 15 0x 40 |
| Millimeters | 40 x 40 x 20 |
| Mounting Kit | Included |
| Noise Level (dB) | 36 |
| Number of Fans | 2 |
| Weight | |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - FAN |
| 1 - BRACKET | |
| 1 - SET OF SCREWS | |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FANDRIVE2_Datasheet.pdf
English - FANDRIVE2_Datasheet-ES.pdf
Español - FANDRIVE2_Datasheet-FR.pdf
Français - FANDRIVE2_Datasheet-IT.pdf
Italiano - FANDRIVE2_Datasheet-NL.pdf
Nederlands













Follow us on Twitter |