3.5in Hard Drive Bracket Kit for 5.25in Front Bay with Triple Fans
FANDRIVEThis front panel HDD cooler features three 40mm x 40mm x 20mm ball bearing fans, helping to eliminate the heat that can build up at the front of a PC case as a result of typical drive/system operation.
The HDD cooler can be mounted in an available 5.25in half-height drive bay, with a hard drive positioned directly behind it. The HDD cooler includes 3.5in to 5.25in adapter brackets, allowing the cooler to be used with either size of drive.
The HDD cooler draws fresh, cool external air into the case through a removable, cleanable filter and blown directly over the hard drive by the quiet-running ball bearing fans - an efficient, nearly silent solution for extending the life of hot running 7200 RPM, 10000, and 15000 RPM IDE and SCSI hard drives in servers.
The StarTech.com Advantage
- Extends hard drive life and reliability by keeping it cooler.
- Cleanable air filter keeps dirt out of the system.
- 3 reliable ball bearing fans.
- Fits any 5.25 inch drive bay.
Features
- Fits into a standard 5.25" drive bay
- Uses three high-efficiency, ultra-quiet cooling fans
- Hardware mounting kit provided for 3.5" hard drives
- Includes power splitter cable to draw power from your PC without reducing the total number of existing power connectors
Applications
- Provides extra cooling for your hard drive
Product Numbers
| D and H | FANDRIVE |
| UPC Code | 065030783439 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Performance | |
| Fan RPM | 5000 +/- 10% |
| Air Flow Rate | 4.17 CFM (each) |
| Bay | 5.25 inches |
| Connector | LP4 |
| Construction | |
| Enclosure | Plastic |
| Enclosure Dimension | |
| Fan | Plastic |
| Fan Dimension | |
| Fan Type | Ball Bearing |
| Filter Type | Mesh |
| Grams | 249 |
| Hard Drive Requirements | |
| Hard Drive Size | 3.5 inches |
| Hard Drive Type | IDE & SCSI |
| Inches | 1.57 x 1.57 x 0.78 |
| 5.91 x 1.58 | |
| Lbs | 0.55 |
| Life Expectancy | 45,000 hrs |
| Millimeters | 150 x 40 |
| Millimeters | 40 x 40 x 20 |
| Mounting Kit | Included |
| Noise Level (dB) | 38 |
| Number of Fans | 3 |
| Weight | |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - FAN |
| 1 - BRACKET | |
| 1 - SET OF SCREWS | |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FANDRIVE_Datasheet.pdf
English - FANDRIVE_Datasheet-ES.pdf
Español - FANDRIVE_Datasheet-FR.pdf
Français - FANDRIVE_Datasheet-IT.pdf
Italiano - FANDRIVE_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |