Computer Parts / Computer Fans & Coolers / FAN5X1TX3
50x10mm Replacement Ball Bearing Computer Case Fan TX3/LP4 Connector
FAN5X1TX3Add additional chassis cooling with a 50mm ball bearing fan
$9.99 USD
In Stock: United States : 1373 Canada : 137
This versatile 5cm x 1cm fan is an ideal replacement fan for keeping your computer running cool. The fan can be powered through a TX3 connection, and features a dual ball bearing design that ensures reliable cooling and longer fan lifespan.
The StarTech.com Advantage
- Exhausts hot air out of a PC, increasing dependability and extending component lifetime
- Cools your PC, increasing dependability and extending component lifetime
- Comes complete with a TX3 to LP4 adapter
Features
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
- Tachometer pin on the TX3 motherboard connector provides system with fan operating status
- Includes a TX3 to LP4 adapter
Applications
- Install in your workstation to keep your hardware cool
- Replaces a non-functional or a noisy fan in a PC
Product Numbers
| Dell Harmony | A0548453 |
| TechData Dis | 899534 |
| ASI Distribution USA | 22118 |
| D and H | FAN5X1TX3 |
| Ingram Micro USA | 226038 |
| Synnex US | STA-FAN5X1TX3 |
| UPC Code | 065030786362 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| 1 - Molex Fan (3 pin; TX3) Female | |
| Performance | |
| Fan RPM | 4500 |
| Air Flow Rate | 8.63 CFM |
| Noise Level | <23 dBA |
| MTBF | 50,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 2 in [50 mm] |
| Product Width | 0.4 in [10 mm] |
| Product Height | 2 in [50 mm] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 90mA |
| Power Consumption | 1.08W |
| Environmental | |
| Operating Temperature | -10 to 80 |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 50mm Ball Bearing Case Fan |
| 1 - 3-pin to LP4 Molex Adapter Cable | |
Certifications, Reports and Compatibility
Related Products
FAN5X15TX3 50x15mm TX3 Replacement Ball Bearing Computer Case Fan Add additional chassis cooling with a 50mm ball bearing fan
$9.99
FAN6X1TX3 60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 60mm ball bearing fan
$9.99
FAN6X2TX3 60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 60mm ball bearing fan
$9.99
Accessories
PYO2L LP4 to 2x LP4 Power Y Splitter Cable M/F Connect two LP4 peripherial devices (CD/DVD-ROM drives etc.) to a single LP4 connector
$6.99
Downloads
Data Sheet(s)
- FAN5X1TX3_Datasheet.pdf
English - FAN5X1TX3_Datasheet-ES.pdf
Español - FAN5X1TX3_Datasheet-FR.pdf
Français - FAN5X1TX3_Datasheet-IT.pdf
Italiano - FAN5X1TX3_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |