60x25mm High Air Flow Dual Ball Bearing Computer Case Fan w/ TX3
FAN6X25TX3HAdd additional chassis cooling with a 60mm high flow case fan
This 6cm x 2.5cm (5000 RPM) Computer Case Fan helps prevent computer systems from overheating, thereby increasing efficiency and stability.
The fan features a TX3 connection and a built-in tachometer that sends RPM signals to your motherboard - a high-performance solution that can help avoid overheating and system failure.
The StarTech.com Advantage
- A dual ball bearing design ensures reliability and longer life
- A built-in tachometer allows for easy monitoring of the fan performance
- Higher performance fan with Increased air flow for warmer environments or higher performance components
Features
- Dual ball bearing design
- 3-pin connector with tachometer wire
- Higher speed 5000 RPM operation
Applications
- Replace a noisy or failed computer case fan
- Install into a computer chassis to increase air flow and cooling
Product Numbers
| TechData Dis | 857166 |
| ASI Distribution USA | 88408 |
| D and H | FAN6X25TX3H |
| Ingram Micro USA | 302418 |
| Synnex US | STA-FAN6X25TX3H |
| UPC Code | 065030789011 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 5000 |
| Air Flow Rate | 26.63 CFM |
| Noise Level | 30 dBA |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Cable Length | 9 in [228.6 mm] |
| Product Length | 2.4 in [60 mm] |
| Product Width | 2.1 in [54 mm] |
| Product Height | 2.4 in [60 mm] |
| Product Weight | 0.9 oz [25 g] |
| Power | |
| Input Voltage | 12 DC |
| Environmental | |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 60mm Case Fan |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FAN6X25TX3H_Datasheet.pdf
English - FAN6X25TX3H_Datasheet-ES.pdf
Español - FAN6X25TX3H_Datasheet-FR.pdf
Français - FAN6X25TX3H_Datasheet-IT.pdf
Italiano - FAN6X25TX3H_Datasheet-NL.pdf
Nederlands























Follow us on Twitter |