80x65mm Socket A/370 CPU Cooler Fan w/ Heatsink & TX3 Connector
FANATHLONThis combination fan/heatsink CPU cooler is designed for use with AMD Socket A (Athlon) and Intel Socket 370 CPUs, providing ideal cooling to ensure optimum system performance and reliability.
The Socket 370/Athlon (AMD) CPU cooler features ultra-thin fins and an extra-large heat-spreader to efficiently direct heat away from your CPU’s sensitive die area. The high-performance 6 x 2.5cm ball-bearing fan blows 26.63 CFM of cool air down onto the heatsink and out over your motherboard for efficient cooling.
The StarTech.com Advantage
- Extra large heatsink for cooling the latest processors
- High performance, reliable, 6x2.5cm ball bearing fan
- Extra large thin fins for efficient heat removal
- Built-in speed sensor allows the system to monitor fan speed and operating status
Features
- High flow ball bearing fan
- Excellent value
- Extra large heatsink
- Speed sensor output to the motherboard
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4500 |
| Air Flow Rate | 26.36 CFM |
| Bearing System | Ball Bearing |
| Compatibility | Fits AMD Socket A and Intel Socket 370 CPUs |
| Dimensions | 2.5”W x 3.18”L x 2.56”H (63Wx80Lx65H mm) |
| Life Expectancy | 45000 Hours |
| Noise Level | 32 dB |
| Power Connector | 3-Pin TX3 Molex |
| Rated Speed | 4500 RPM |
| Rated Voltage | 12V |
| Weight | 295g (0.65 lbs) |
| Physical Characteristics | |
| Color | Black |
| Product Weight | 10.4 oz [295 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- FANATHLON_Datasheet.pdf
English - FANATHLON_Datasheet-ES.pdf
Español - FANATHLON_Datasheet-FR.pdf
Français - FANATHLON_Datasheet-IT.pdf
Italiano - FANATHLON_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |