80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector
FANBOX2Add additional chassis cooling with a 80mm ball bearing fan
This versatile PC case fan measures 8cm x 8cm x 2.5cm (3 1/8" x 3 1/8" x 1"), designed to fit a broad range of computer case designs, helping to improve internal airflow within the computer case by circulating cool air into the case or exhausting warm air away from the computer.
A quiet cooling solution, the 8cm dual ball-bearing fan features a high-efficiency blade design that's capable of moving 32 CFM throughout the computer case.
This broadly compatible PC cooling solution can be powered through a simple TX3 (3-pin) connection to the computer power supply and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- A dual ball bearing design ensures reliability and longer life
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Dual ball bearing design
- Inline LP4 power connectors
Applications
- Replace a noisy or failed computer case fan
- Install into a computer chassis to increase air flow and cooling
Product Numbers
| TechData Dis | 899546 |
| ASI Distribution USA | 88409 |
| D and H | FANBOX2 |
| Ingram Micro USA | 418559 |
| Synnex US | STA-FANBOX2 |
| UPC Code | 065030782302 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 3000 |
| Air Flow Rate | 37.3 CFM |
| Noise Level | 34 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.1 in [80 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 3.1 in [80 mm] |
| Product Weight | 2.6 oz [75 g] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 0.16 |
| Power Consumption | 1.92W |
| Environmental | |
| Operating Temperature | -10 to 80 |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 8cm Case Fan |
| 4 - Mounting Screws | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- FANBOX2_Datasheet.pdf
English - FANBOX2_Datasheet-ES.pdf
Español - FANBOX2_Datasheet-FR.pdf
Français - FANBOX2_Datasheet-IT.pdf
Italiano - FANBOX2_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |