Computer Parts / Computer Fans & Coolers / FAN9X25TX3H
90x25mm High Air Flow Dual Ball Bearing Computer Case Fan w/ TX3
FAN9X25TX3HAdd additional chassis cooling with a 90mm high flow case fan
$14.99 USD
In Stock: United States : 17 Canada : 33
This 9.25cm x 9.25cm x 25mm (2600 RPM) computer case fan helps prevent computer systems from overheating, thereby increasing efficiency and stability.
Featuring a TX3 motherboard connection, the FAN9X25TX3H is a high-performance way to avoid overheating and system failure.
The StarTech.com Advantage
- A dual ball bearing design ensures reliability and longer life
- A built-in tachometer allows for easy monitoring of the fan performance
- Higher performance fan with Increased air flow for warmer environments or higher performance components
Features
- Dual ball bearing design
- 3-pin connector with tachometer wire
- Higher speed 2600 RPM operation
Applications
- Replace a noisy or failed computer case fan
- Install into a computer chassis to increase air flow and cooling
Product Numbers
| TechData Dis | 857135 |
| ASI Distribution USA | 88678 |
| D and H | FAN9X25TX3H |
| Ingram Micro USA | 302421 |
| Synnex US | STA-FAN9X25TX3H |
| UPC Code | 065030788946 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 2600 |
| Air Flow Rate | 48.43 CFM |
| Noise Level | 33 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.6 in [92 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 3.6 in [92 mm] |
| Product Weight | 3.8 oz [108 g] |
| Power | |
| Input Voltage | 12 DC |
| Environmental | |
| Operating Temperature | -10 to 80 |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 90mm Case Fan |
| 4 - Mounting Screw | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FAN9X25TX3H_Datasheet.pdf
English - FAN9X25TX3H_Datasheet-ES.pdf
Español - FAN9X25TX3H_Datasheet-FR.pdf
Français - FAN9X25TX3H_Datasheet-IT.pdf
Italiano - FAN9X25TX3H_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |