Computer Parts / Computer Fans & Coolers / FANALARM2
Discontinued
Computer PC Fan Failure Alarm with Speed Control and TX3 Connector
FANALARM2Keeping your system properly cooled is essential to ensure the safety and performance of your expensive computer parts. If even one of your cooling fans breaks down, your CPU or other components could quickly overheat and get damaged. The StarTech.com FANALARM2 alerts you when your fan stops working. Just connect the FANALARM2 to any case fan or CPU fan with a standard 3-pin TX3 connector, and a loud, distinct alarm will alert you if the fan breaks down.
The FANALARM2 also adjusts the speed of your fan to lower noise levels while maintaining optimum cooling. You can choose between three speed settings to suit your system’s needs.
The FANALARM2 also adjusts the speed of your fan to lower noise levels while maintaining optimum cooling. You can choose between three speed settings to suit your system’s needs.
The StarTech.com Advantage
- Alerts the user if the connected fan stops operating
- 3 fan speed settings allow the fan noise to be reduced
- Easy to install
- Loud, easy to distinguish alarm tone
Features
- Alarm sounds when fan stops
- 3 fan speed settings reduce fan noise
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Alarm Noise Level | 70 dB |
| Compatibility | Works with any fan with the 3-pin TX3 Molex connector |
| Connectors | 3-Pin TX3 Molex Male, 3-Pin TX3 Molex Female |
| Dimensions | 1” diameter alarm module on a 16” long TX3 cable |
| Fan voltages by speed setting | High speed – 12V, Medium speed – 10.6V, Low speed – 9.2V |
| Note | This product can only DECREASE fan speed |
| Rated Voltage | 12V |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - TX3 Fan Failure Alarm with speed control |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FANALARM2_Datasheet.pdf
English - FANALARM2_Datasheet-ES.pdf
Español - FANALARM2_Datasheet-FR.pdf
Français - FANALARM2_Datasheet-IT.pdf
Italiano - FANALARM2_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |