CHECKOUT Your Cart: Empty

Desktop DDR/SDRAM Aluminum Memory RAM Heatsink and Cooler - Blue

RAMCOOLERBL

Keep your DDR/SDRAM memory running cooler with an aluminum heatsink/spreader

$7.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 208 Canada : 17
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This heat spreader style RAM heatsink helps keep SDRAM/DDR memory modules cooler, distributing the RAM operating heat to ensure maximum dissipation.

The RAM heatsink features aluminum construction, and is backed by 2-year warranty.

The StarTech.com Advantage
  • Universal design and installation for compatibility with DDR1/SDRAM modules from most manufacturers
  • All aluminum design for maximum heat dissipation
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

What's in the box

Features
  • Designed to fit most DDR1 and SDRAM modules
  • Aluminum construction
  • Includes double-sided thermal tape for installation
Applications
  • Protect system RAM memory chips by keeping them running cooler
  • Reduce the temperature of overclocked RAM for better stability
Product Numbers
TechData Dis 07427B
ASI Distribution USA 89165
Ingram Micro USA U45570
Synnex US STA-RAMCOOLERBL
UPC Code 065030820011
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 100
Color Blue
Enclosure Type Aluminum
Heatsink Type Aluminum
Input Current Heatsink Dimension: 4.92x0.98x.0.28in(125x25x7mm)
Product Height 0.28 in [7 mm]
Product Length 4.96 in [126 mm]
Product Weight 0.66 oz [18.7 g]
Product Width 1.06 in [27 mm]
Shipping (Package) Weight 0.11 lb [0.1 kg]
System and Cable Requirements DDR1/SDRAM module
Certifications, Reports and Compatibility

Downloads

Data Sheet
RAMCOOLERBL.pdf