High Flow Mesh Air Filter for 120 mm Computer Case Fan
FANFILTER12MReduces the dust and debris passing through a computer's 120mm case fan
This Mesh Air Filter is a high air-flow, fine mesh case fan filter that prevents dust from being drawn into the computer through the case cooling fan intakes. The air filter is designed for 12cm Fans, helping to keep the inside of the computer case cleaner while preserving the lifespan of the fan by eliminating dustclogs.
The StarTech.com Advantage
- Use a vacuum cleaner to clean the filter without removing it from the case.
- Easier to clean, no water and soap required.
- Metal mesh filters last much longer than standard foam filters.
What's in the box
Features
- Includes four fan filter mounting screws.
Applications
- FANFILTER12M prevents dust from being drawn into the computer through the case cooling fan intakes.
Product Numbers
| Synnex US | STA-FANFILTER12M |
| UPC Code | 065030793810 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 40 |
| Color | Black |
| Shipping (Package) Weight | 0.15 lb [0.1 kg] |
| Product Height | 0.21 in [5.4 mm] |
| Product Length | 4.72 in [120 mm] |
| Product Width | 4.72 in [120 mm] |
Certifications, Reports and Compatibility
Related Products
Accessories





Follow us on Twitter |