CHECKOUT Your Cart: Empty

Lightweight Laptop Cooler with 2 Fans

NBCOOLERLE

Keep your laptop or netbook cooler for optimal performance and comfort

$23.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 585 Canada : 31
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This lightweight laptop cooling pad features a portable design that allows for easy transportation and effective cooling of your notebook computer. Ideally suited for thin-and-light notebook designs, the cooler provides 34 CFM airflow with a quiet 19 dBa noise level, and is powered through USB connection to the laptop computer, saving the hassle of having to find a wall outlet or external power source.

The StarTech.com Advantage
  • A compact and lightweight design and no external power adapter for ease of portability
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

What's in the box

Features
  • Optimized cooling for 14" notebooks
  • Dual 80mm Ever Lubricate bearing cooling fans
  • Power from the USB port; no external power adapter required
Applications
  • Protect your lap from the heat generated by a laptop
  • Keep your laptop running cooler for increased reliability
  • Create a stable platform for a notebook while working on an uneven surface
Product Numbers
Dell Harmony A1497052
TechData Dis 03983I
D and H NBCOOLERLE
Ingram Micro USA Q18947
Synnex US STA-NBCOOLERLE
UPC Code 065030826648
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Air Flow Rate 34
Carton Quantity 10
Color Black
Fans 2 - 80 mm
Noise Level <19
Product Height 0.79 in [20 mm]
Product Length 11.81 in [300 mm]
Product Weight 13.48 oz [382 g]
Product Width 8.98 in [228 mm]
RPM Speed: 1500 +/- 10% RPM
Shipping (Package) Weight 1.19 lb [0.5 kg]
Enclosure Type Plastic
Fan Bearing Type Ever Lubricate Bearing
Fan Dimensions 80 x 80 x 20mm (1.57 x 1.57 x 0.78in)
Power Adapter Included USB Powered
Input Voltage 5 DC
Certifications, Reports and Compatibility

Related Products

$22.99

In Stock: USA: 29  |  Canada: 22
NBCOOLER Black USB Powered Laptop Cooler Provide extra cooling to a laptop through USB
$31.99

In Stock: USA: 1208  |  Canada: 25

Downloads

Data Sheet
NBCOOLERLE.pdf