Computer Parts / Computer Fans & Coolers / FANGUARD6
6cm Wire Fan Guard for Case or Cooling Fans
FANGUARD6Add a metal wire fan guard to any computer chassis' 60mm fan opening
$6.99 USD
In Stock: United States : 155 Canada : 38
Increase airflow through your computer while maintaining a safe operating environment with StarTech.com’s FANGUARD6. Designed to cover 6 centimeter fans, this product proves StarTech.com carries all of the hard-to-find computer parts professionals need to build systems.
The StarTech.com Advantage
- Designed to ensure air flows freely while keeping objects safely away from the fan blades
- Durable, all-metal construction for long term reliability and safety
- Backed by a StarTech.com lifetime warranty
What's in the box
Features
- Designed to fit any 60mm computer case fan opening
- All metal construction
- Chrome finish
Applications
- Add a cover to an open computer case vent/fan opening
- Replace a worn looking or unsafe computer case fan cover
Product Numbers
| ASI Distribution USA | 113695 |
| Synnex US | STA-FANGUARD6 |
| UPC Code | 065030788915 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 100 |
| Color | Silver |
| Shipping (Package) Weight | 0.11 lb [0.1 kg] |
Certifications, Reports and Compatibility






Follow us on Twitter |