Computer Parts / Computer Fans & Coolers / FANGUARD8
8cm Wire Fan Guard for Case or Cooling Fans
FANGUARD8Add a metal wire fan guard to any computer chassis' 80mm fan opening
$6.99 USD
In Stock: United States : 108 Canada : 28
Designed for 8cm case/cooling fans, this wire fan guard helps maintain a safe operating environment, while ensuring optimum system cooling.
The StarTech.com Advantage
- Designed to ensure air flows freely while keeping objects safely away from the fan blades
- Durable, all-metal construction for long term reliability and safety
- Backed by a StarTech.com lifetime warranty
Features
- Designed to fit any 80mm computer case fan opening
- All metal construction
- Chrome finish
Applications
- Add a cover to an open computer case vent/fan opening
- Replace a worn looking or unsafe computer case fan cover
Product Numbers
| Ingram Micro USA | NF7633 |
| Synnex US | STA-FANGUARD8 |
| UPC Code | 065030787086 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Wire Fan Guard for 8cm Fans |
| 4 - Mounting Screw | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANGUARD8_Datasheet.pdf
English - FANGUARD8_Datasheet-ES.pdf
Español - FANGUARD8_Datasheet-FR.pdf
Français - FANGUARD8_Datasheet-IT.pdf
Italiano - FANGUARD8_Datasheet-NL.pdf
Nederlands












Follow us on Twitter |