Computer Parts / Computer Fans & Coolers / FANGUARD92
9.2cm Wire Fan Guard for Case or Cooling Fans
FANGUARD92Add a metal wire fan guard to any computer chassis' 92mm fan opening
$6.99 USD
In Stock: United States : 22 Canada : 47
Increase airflow through your computer while maintaining a safe operating environment with StarTech.com’s FANGUARD92. Designed to cover 9.2 centimeter fans, this product proves StarTech.com carries all of the hard-to-find computer parts professionals need to build systems.
The StarTech.com Advantage
- Designed to ensure air flows freely while keeping objects safely away from the fan blades
- Durable, all-metal construction for long term reliability and safety
- Backed by a StarTech.com lifetime warranty
What's in the box
Features
- Designed to fit any 92mm computer case fan opening
- All metal construction
- Chrome finish
Applications
- Add a cover to an open computer case vent/fan opening
- Replace a worn looking or unsafe computer case fan cover
Product Numbers
| D and H | FANGUARD92 |
| Ingram Micro USA | D88907 |
| Synnex US | STA-FANGUARD92 |
| UPC Code | 065030787093 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 100 |
| Color | Silver |
| Shipping (Package) Weight | 0.15 lb [0.1 kg] |
Certifications, Reports and Compatibility
















Follow us on Twitter |