230 Watt PS2 Replacement Computer PC Power Supply
PS2POWER230Replace or upgrade to a 230W power supply for a standard AT computer
$48.99 USD
In Stock: United States : 617 Canada : 27
This 230 Watt Replacement AT Power Supply is guaranteed compatible with Intel Pentium and AMD processors and is designed for an extra long life in personal and industrial PS2 form factor computers. Backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Designed and built with high performance components and power connectors to maximize system performance and durability
- Compatibility with Intel Pentium and AMD K6 processors
Features
- Provides a maximum output power of 230 watts
- High-Flow fan provides efficient cooling for the system and power supply
- High quality connectors provide minimal resistance and enhanced electric conductivity
- Premium EMI/RFI power filtration system provides low noise/ripple for super clean and stable power to all system components
- 2 years warranty
- The PS2POWER230 power supply ensures stable system performance, using an automatic temperature control fan to move hot air away from sensitive components.
Applications
- Essential power module for replacing your older or non-functional power supply
Product Numbers
| Dell Harmony | A1766257 |
| TechData Dis | 899549 |
| ASI Distribution USA | 81682 |
| D and H | PS2POWER230 |
| Ingram Micro USA | 064371 |
| Synnex US | STA-PS2POWER230 |
| UPC Code | 065030786218 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - AT Motherboard Power (2x6 pin) Female |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 4 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Air Flow Rate | 32.3 CFM |
| Noise Level | 27.4 dBA |
| Output Power | 230W |
| Power Factor Correction | N/A |
| MTBF | 40,000 Hours |
| 1 pair of LED display power connectors | |
| Physical Characteristics | |
| Product Length | 5.9 in [150 mm] |
| Product Width | 5.9 in [14.9 cm] |
| Product Height | 3.3 in [85 mm] |
| Product Weight | 3.4 lb [1.6 kg] |
| Power | |
| Input Voltage Frequency | 50~60 |
| Max Inrush Current | 50 |
| Current -12.0V (A) | 0.5 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 9 |
| Current +5.0V (A) | 23 |
| Input Voltage | 115~230 |
| Input Current | 5-2 |
| Packaging Information | |
| Shipping (Package) Weight | 3.6 lb [1.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 230 Watt AT Power Supply |
| 1 - Power Cord (NA) | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
PYO2L LP4 to 2x LP4 Power Y Splitter Cable M/F Connect two LP4 peripherial devices (CD/DVD-ROM drives etc.) to a single LP4 connector
$6.99
PYO2S LP4 to 2x SP4 Power Y Splitter Cable M/F Power up to 2 SP4 devices using a single Molex LP4 connector from the computer power supply
$5.99
PYO2SL LP4 to SP4 and LP4 Power Y Splitter Cable M/F Connect one LP4 and one SP4 peripheral device to a single LP4 power connector
$5.99
Downloads
Manual(s):
- PS2POWER230.pdf
English
Data Sheet(s)
- PS2POWER230_Datasheet.pdf
English - PS2POWER230_Datasheet-ES.pdf
Español - PS2POWER230_Datasheet-FR.pdf
Français - PS2POWER230_Datasheet-IT.pdf
Italiano - PS2POWER230_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |