430 Watt ATX12V 2.3 80 Plus Computer Power Supply Active PFC
ATX2POWER430Upgrade to or build an energy efficient and reliable ATX computer system
This 430 Watt Power Supply is 80 Plus® certified, providing stable power while balancing maximum energy efficiency.
Compliant with ATX12V 2.3 standards, this EPS12V 2.91 power supply offers four 12V power rails, two 6-pin PCI Express connectors and an 8-pin EPS connector.
A versatile power solution, the PSU is suitable as an energy efficient replacement/upgrade power supply for desktop PCs, and features Active Power Factor Correction and 20/24 pin motherboard support to deliver the flexibility needed to support AMD or Intel CPU-based entry-level servers, gaming PCs and high end work stations.
Designed to provide dependable, long-lasting power, this 80 plus 430 Watt ATX12V 2.3 EPS Computer power supply meets or exceeds 80 Plus®, providing 80.5% or greater efficiency at 20%, 50% and 100% loads and is backed by StarTech.com's 3-year warranty.
The StarTech.com Advantage
- 80 Plus certified power supplies ensure that little power is wasted, and PSU efficiency exceeds 80% to reduce heat output, increase system reliability and reduce energy costs
- Active Power Factor Correction improves voltage stability and provides environmentally friendlier power usage
- Quad 12V rails providing dedicated voltage outputs & circuitry ideal to advanced systems and server with multiple sensitive components
- Heavy-duty transformer designed to support high performance systems with several drives
Features
- High efficiency, 80 Plus certified to reduce heat output, increase system reliability and reduce energy costs
- Full support for Intel and AMD Systems
- Active Power Factor Correction (A-PFC)
- Four 12V rails for more consistent, reliable power
- Protection: Short Circuit Protection (SCP), Over Voltage Protection (OVP), Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP)
- Complies with Intel EPS 12V rev: 2.8, and 2.92 specifications
- Built to ATX12V 2.3 standards
- 110~240VAC Auto switching power supply
Applications
- Perfect solution for replacing older less reliable power supplies
- Upgrading existing system to meet new system requirements for SATA and PCIe graphics
- Upgrading or building energy efficient PC requiring an 80 Plus power supply
Product Numbers
| Dell Harmony | A3840782 |
| TechData Dis | 47469V |
| ASI Distribution USA | 102900 |
| D and H | ATX2POWER430 |
| Ingram Micro USA | CT6269 |
| Synnex US | STA-ATX2POWER430 |
| UPC Code | 065030839303 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V EPS Split Power (4+4 pin) Male |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 1 - SP4 (4 pin; Small Drive Power) Female | |
| 2 - PCI Express Power (6 pin; v 1.x) Female | |
| 3 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 5 - SATA Power (15 pin) Receptacle | |
| Performance | |
| Fan RPM | 3000 RPM +/-10% |
| Air Flow Rate | 43.94 CFM |
| Noise Level | 31.3 dBA |
| Output Power | 430W |
| Peak Power Output | 500W |
| Power Factor Correction | Active |
| Efficiency Rating | 84.08% @20%/89W 84.81% @50%/219W 82.47% @100%/437W |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Color | Gray |
| Enclosure Type | Zinc-Plated Casing |
| Product Length | 5.5 in [14 cm] |
| Product Width | 5.9 in [15 cm] |
| Product Height | 3.4 in [8.6 cm] |
| Product Weight | 3.8 lb [1.7 kg] |
| Power | |
| Input Voltage Frequency | 47~63Hz |
| Max Inrush Current | 60A @ 110VAC / 120A @ 220VAC |
| Current -12.0V (A) | 0.5A |
| Current +12.0V1 (A) | 20A |
| Current +12.0V2 (A) | 20A |
| Current +12.0V3 (A) | 20A |
| Current +12.0V4 (A) | 20A |
| Current +3.3V (A) | 24A |
| Current +5.0V (A) | 24A |
| Current +5.0Vsb (A) | 2.5A |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 10A @ 115VAC / 5A @ 230VAC |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) @ 90% Load |
| Storage Temperature | -20°C to 80°C (-4°F to 176°F) |
| Humidity | 5~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 5.1 lb [2.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 430 Watt ATX Power Supply |
| 2 - Power Cords - (NA/UK) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ATX2POWERx30.pdf
English
Data Sheet(s)
- ATX2POWER430_Datasheet.pdf
English - ATX2POWER430_Datasheet-ES.pdf
Español - ATX2POWER430_Datasheet-FR.pdf
Français - ATX2POWER430_Datasheet-IT.pdf
Italiano - ATX2POWER430_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |