255 Watt Micro ATX Computer PC Power Supply
MICATXPOW255Replace or upgrade to a 255W power supply for a micro ATX computer
This 255 Watt MicroATX PC Power Supply offers a reliable upgrade or replacement power supply designed for Micro ATX case installations.
The mATX power supply features a long-life transformer and built-in short circuit protection, to provide a dependable small form factor/micro ATX PC power solution.
Backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Specifically designed for today’s power hungry processors
- Components and connectors are designed for extra long life and maximum performance
- Provides clean and stable power to all system components
- MTBF of 100,000 hours
Features
- Provides a maximum output power of 255 watts
- High airflow fan delivers efficient cooling for the entire system
- Industry’s leading safety approval ratings
- High quality connectors provide minimal resistance and enhanced electrical conductivity
- ATX version 2.03 and ATX12V complaint
- Quad Protection Plus: Short Circuit Protection, Over Voltage Protection, Over Load Protection, Over Current Protection, and No Load Operation.
Applications
- Ideal for Micro ATX cases
- Perfect solution for replacing or upgrading an older or non-functional power supply
- Provides additional current and power capacity for overburdened CPUs
Product Numbers
| TechData Dis | 852601 |
| ASI Distribution USA | 85110 |
| D and H | MICATXPOW255 |
| Ingram Micro USA | C98607 |
| Synnex US | STA-MICATXPOW255 |
| UPC Code | 065030802390 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| 1 - ATX Power (20 pin; v 1.x) Male | |
| 1 - SATA Power (15 pin) Receptacle | |
| 1 - SP4 (4 pin; Small Drive Power) Female | |
| 3 - LP4 (4 pin; Molex Large Drive Power) Female | |
| Performance | |
| Output Power | 255W |
| Power Factor Correction | No |
| MTBF | 100,000 Hours |
| Physical Characteristics | |
| Product Length | 3.9 in [100 mm] |
| Product Width | 4.9 in [125 mm] |
| Product Height | 2.6 in [65 mm] |
| Product Weight | 34.9 oz [990 g] |
| Power | |
| Input Voltage Frequency | 50Hz ~ 60Hz |
| Current -12.0V (A) | 0.5A |
| Current +12.0V1 (A) | 11A |
| Current +3.3V (A) | 20A |
| Current +5.0V (A) | 20.5A |
| Current +5.0Vsb (A) | 2.0A |
| Input Voltage | 115 ~ 230 AC |
| Input Current | 6A ~ 3A |
| Packaging Information | |
| Shipping (Package) Weight | 3 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 255W Micro ATX Power Supply |
| 1 - ATX 20-pin to 24-pin Adapter | |
| 1 - Power Cord (NA) | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- MICATXPOW255.pdf
English
Data Sheet(s)
- MICATXPOW255_Datasheet.pdf
English - MICATXPOW255_Datasheet-ES.pdf
Español - MICATXPOW255_Datasheet-FR.pdf
Français - MICATXPOW255_Datasheet-IT.pdf
Italiano - MICATXPOW255_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |